The Hager cubyko double horizontal 2P+E flush-mounted socket provides reliable 16 A, 50-60 Hz power with IP55 weatherproofing and IK07 impact resistance—ideal for garages, terraces, and workshops. French standard with round earth pin, self-closing hinged lids, and plug-in terminals for fast wiring. Grey RAL7011 matt finish in a 4‑module format.
EAN
3250617172226
Packaging
5
cubyko 2-way switch LED control 10A 250V Surface IP55 IK08 Grey N-terminal WNE122
Also available in
Product colour - Grey
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt, Satin finish
-
MaterialPolypropylene (PP)
Dimensions
-
Height45 mm
-
Width90 mm
-
Depth42.50 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules4
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation