The Hager cubyko Double horizontal empty box with 4 sliders is a robust IP55 surface-mounted enclosure for two modules. Made of matte polar white (RAL 9010) thermoplastic, it includes cable entry and a frame cover, with IK05 impact resistance. Ideal for outdoor or damp, dusty environments, it organizes and protects devices within the cubyko system while ensuring reliable sealing and durability.
EAN
3250617175852
Packaging
5
cubyko Double vertical surface box 2 modules Grey IP55 IK05 with frame WNA685B
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Venetian blind switch/-push button 7 products available -
Rocker switch 23 products available -
Key switch 3 products available -
Emergency stop complete 4 products available -
Push-switch button 23 products available -
Surface-mounted socket outlet 5 products available
Complete your system
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units2
-
Height76 mm
-
Width147 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA685B
cubyko Double horizontal box empty with 4 sliders white IP55
PDF -
Installation manual
Installation manual International 2019-05-03
PDF262,62 kB -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Adaptery natynkowe; WNA…
PDF300,31 kB
More documentation