Plate gallery plastic 4 modules enteraxe 57mm pure-white WXP0034
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet 19 products available -
Cover for push button 23 products available -
Push-switch button 1 products available -
Data communication connection box copper (twisted pair) 10 products available -
Antenna socket box 8 products available -
Insert for communication technology 12 products available
Complete your system
- Socket outlet
- Cover for push button
- Push-switch button
- Data communication connection box copper (twisted pair)
- Antenna socket box
- Insert for communication technology
- Central piece for communication technology
- USB power supply
- Support plate
- Cable outlet for domestic switching devices
- Centre piece for room thermostat
- Touch sensor for bus system
- Centre piece for hotel card switch
- Centre piece for socket outlet
- Centre piece for switch or push button
- Centre piece for motion detector
- Centre piece for dimmer
- Illumination insert for domestic switching devices
- Room thermostat
- Rocker switch
- Pullcord switch
- Information light signal for domestic switching devices
- Venetian blind switch/-push button
- Hotel card switch
- Movement sensor for bus system
- Movement sensor/presence detector complete
- Dimmer
- Venetian blind control unit
-
WXF165BSchuko socket gallery with lid 2P+E pure-white
-
WXF106gallery socket mechanism compatible hidden and standard
-
WXF422BDouble socket for trunking gallery 2P+E 16A pure
-
WXF422EDouble socket for trunking gallery 2P+E 16A orange
-
WXF422NDouble socket for trunking gallery 2P+E 16A night
-
WXF422RDouble socket for trunking gallery 2P+E 16A red
-
WXF422TDouble socket for trunking gallery 2P+E 16A titane
-
WXF422VDouble socket for trunking gallery 2P+E 16A green
-
WXF432Double socket with detrompage for trunking gallery 2P+E 16A
-
WXF105Socket gallery refurbishing 2P+E
-
WXF160VSchuko socket gallery 2P+E green
-
WXF165NSchuko socket gallery with lid 2P+E night
-
WXF165TSchuko socket gallery with lid 2P+E titane
-
WXF160BSchuko socket gallery 2P+E pure-white
-
WXF160DSchuko socket gallery 2P+E dune
-
WXF160ESchuko socket gallery 2P+E orange
-
WXF160NSchuko socket gallery 2P+E night
-
WXF160RSchuko socket gallery 2P+E red
-
WXF160TSchuko socket gallery 2P+E titane
-
WXE306DCover KNX push button 6 gang gallery dune
-
WXE302BCover KNX push button 2 gang gallery pure
-
WXE302NCover KNX push button 2 gang gallery night
-
WXE314TCover KNX push button 4 gang with LED gallery titane
-
WXE312BCover KNX push button 2 gang with LED gallery pure
-
WXE306TCover KNX push button 6 gang gallery titane
-
WXE316NCover KNX push button 6 gang with LED gallery night
-
WXE314NCover KNX push button 4 gang with LED gallery night
-
WXE306NCover KNX push button 6 gang gallery night
-
WXE314DCover KNX push button 4 gang with LED gallery dune
-
WXE316DCover KNX push button 6 gang with LED gallery dune
-
WXE316TCover KNX push button 6 gang with LED gallery titane
-
WXE312TCover KNX push button 2 gang with LED gallery titane
-
WXE306BCover KNX push button 6 gang gallery pure
-
WXE304TCover KNX push button 4 gang gallery titane
-
WXE304DCover KNX push button 4 gang gallery dune
-
WXE302DCover KNX push button 2 gang gallery dune
-
WXE302TCover KNX push button 2 gang gallery titane
-
WXE312DCover KNX push button 2 gang with LED gallery dune
-
WXE314BCover KNX push button 4 gang with LED gallery pure
-
WXF232RJ45 socket gallery cat.6 STP 2 modules 45° inside
-
WXF231RJ45 socket gallery cat.6 FTP 2 modules 45° inside
-
WXF230RJ45 socket gallery cat.6 UTP 2 modules 45° inside
-
WXF225RJ45 socket gallery cat.6 UTP
-
WXF224RJ45 socket gallery cat.6 FTP
-
WXF222RJ45 socket Gallery cat.5E FTP
-
WXF221RJ45 socket gallery cat.5E UTP
-
WXF228RJ45 socket gallery cat.6A STP
-
WXF226RJ45 socket gallery cat.6 STP
-
WXF233RJ45 socket gallery cat.6A STP 2 modules 45° inside
-
WXF259Socket gallery TV + FM double type F direct 2 modules
-
WXF258TV socket gallery type F direct 2 modules
-
WXF257TV + FM+ SAT socket gallery triple 2 cables direct 2 modules
-
WXF256TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
-
WXF254TV + FM socket gallery passthrough BNC socket 10 db 2 modules
-
WXF253TV + FM socket gallery directe 2 modules
-
WXF251TV socket gallery passthrough BNC socket 10 db 2 modules
-
WXF250TV socket gallery direct 2 modules
-
WXF644USB 3.0 socket gallery passthrough
-
WXF642USB 2.0 gallery screw terminal
-
WXF625Speaker socket gallery
-
WXF624XLR male gallery neutral connector
-
WXF623XLR female gallery neutral connector
-
WXF622Jack socket gallery audio keystone
-
WXF621RCA audio gallery screw terminal
-
WXF646Optic socket gallery passthrough LC 2 modules
-
WXF645Optic socket gallery passthrough SC 2 modules
-
WXF641SUB-D15 (VGA+minijack) gallery screw ter
-
WXF633HDMI socket gallery passthrough keystone
-
WXF631RCA audio/video screw terminal 2M
-
WXD253TRocker for TV+FM socket gallery 2 modules titane
-
WXD112BRocker USB charger gallery pure-white
-
WXD744NVDI rocker gallery 2 modules night
-
WXD744TVDI rocker gallery 2 modules titane
-
WXD251BRocker for TV socket gallery 2 modules pure-white
-
WXD251DRocker for TV socket gallery 2 modules dune
-
WXD251NRocker for TV socket gallery 2 modules night
-
WXD251TRocker for TV socket gallery 2 modules titane
-
WXD253BRocker for TV+FM socket gallery 2 modules pure-white
-
WXD253DRocker for TV+FM socket gallery 2 modules dune
-
WXD253NRocker for TV+FM socket gallery 2 modules night
-
WXD112TRocker USB charger gallery titane
-
WXD256BRocker for TV+FM+SAT socket gallery 2 modules pure-white
-
WXD256DRocker for TV+FM+SAT socket gallery 2 modules dune
-
WXD256NRocker for TV+FM+SAT socket gallery 2 modules night
-
WXD256TRocker for TV+FM+SAT socket gallery 2 modules titane
-
WXD259BRocker double F socket gallery 2 modules pure-white
-
WXD259DRocker double F socket gallery 2 modules dune
-
WXD259NRocker double F socket gallery 2 modules night
-
WXD259TRocker double F socket gallery 2 modules titane
-
WXD316TRocker for pilot thermostat wire titane
-
WXD316NRocker for pilot thermostat wire night
-
WXD315DRocker for electronic thermostat gallery dune
-
WXD315NRocker for electronic thermostat gallery night
-
WXD315BRocker for electronic thermostat gallery pure-white
-
WXD316DRocker for pilot thermostat wire dune
-
WXD315TRocker for electronic thermostat gallery titane
-
WXF092Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 2gang
-
WXT324KNX push button 4 gang with LED + IR gallery
-
WXT322KNX push button 2 gang with LED + IR gallery
-
WXT306KNX push button 6 gang gallery
-
WXT312KNX push button 2 gang with LED gallery
-
WXT304KNX push button 4 gang gallery
-
WXT316KNX push button 6 gang with LED gallery
-
WXT314KNX push button 4 gang with LED gallery
-
WXF094Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
-
WXF096Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang
-
WXD100BRocker for socket 2P+E gallery pure-white
-
WXD103DRocker for socket 2P+E gallery with light dune
-
WXD102TRocker for socket 2P gallery titane
-
WXD100ERocker for socket 2P+E gallery orange
-
WXD103TRocker for socket 2P+E gallery with light titane
-
WXD103BRocker for socket 2P+E gallery with light pure-white
-
WXD101BRocker for socket 2P+E gallery with lid pure-white
-
WXD100RRocker for socket 2P+E gallery red
-
WXD102DRocker for socket 2P gallery dune
-
WXD102BRocker for socket 2P gallery pure-white
-
WXD102NRocker for socket 2P gallery night
-
WXD105TRocker for socket refurbishing gallery titane
-
WXD100DRocker for socket 2P+E gallery dune
-
WXD103NRocker for socket 2P+E gallery with light night
-
WXD100NRocker for socket 2P+E gallery night
-
WXD100TRocker for socket 2P+E gallery titane
-
WXD103HRocker for socket 2P+E gallery with light pure-white
-
WXD104RRocker for socket 2P+E gallery detrompage red
-
WXD105BRocker for socket refurbishing gallery pure-white
-
WXD105DRocker for socket refurbishing gallery dune
-
WXD300DRocker switch shutter gallery dune
-
WXD301HRocker push button for shutter gallery pure-white
-
WXD003TRocker VMC gallery 2 modules titane
-
WXD004BRocker for switch gallery 0-1 marking 2 modules pure-white
-
WXD004DRocker for switch gallery 0-1 marking 2 modules dune
-
WXD004NRocker for switch gallery 0-1 marking 2 modules night
-
WXD004TRocker for switch gallery 0-1 marking 2 modules titane
-
WXD010BRocker for switch gallery 1 module pure-white
-
WXD010NRocker for switch gallery 1 module night
-
WXD010TRocker for switch gallery 1 module titane
-
WXD300BRocker switch shutter gallery pure-white
-
WXD005TRocker for switch gallery pull cord titane
-
WXD300NRocker switch shutter gallery night
-
WXD300TRocker for switch gallery for shutter with arrow 2 way titane
-
WXD301BRocker push button for shutter gallery pure-white
-
WXD301DRocker push button for shutter gallery dune
-
WXD301NRocker push button for shutter gallery night
-
WXD301TRocker push button for shutter gallery titane
-
WXD005BRocker for switch gallery pull cord pure-white
-
WXD005DRocker for switch gallery pull cord dune
-
WXD070TRocker connected dimmer gallery titane
-
WXD070NRocker connected dimmer gallery night
-
WXD070DRocker connected dimmer gallery dune
-
WXD063TRocker push dimmer Gallery titane
-
WXD063NRocker push dimmer Gallery night
-
WXD062TRocker rotative dimmer Gallery titane
-
WXD062NRocker rotative dimmer Gallery night
-
WXD063BRocker push dimmer Gallery pure-white
-
WXD062BRocker rotative dimmer Gallery pure-white
-
WXD062DRocker rotative dimmer Gallery dune
-
WXD063DRocker push dimmer Gallery dune
-
WXF436BSwitch 16AX multi sockets gallery 2P+E pure
-
WXF023Switch gallery InterBP 2 modules external signal
-
WXF436NSwitch 16AX multi sockets gallery night
-
WXF436TSwitch 16AX multi sockets Gallery 2P+E titane
-
WXF0032 way switch gallery InterBP with neutral 2 modules
-
WXF0012 way switch gallery 2 modules
-
WXF008Switch 2 poles gallery 2 modules 10A
-
WXF010Intermediate switch gallery 2 modules
Technical properties
-
Number of gangs1
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
-
Height88 mm
-
Width149 mm
-
Depth9.30 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionHorizontal
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0034
Plate gallery plastic 4 modules enteraxe 57mm pure-white
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
Discover more of this product range
-
5
-
1
WXP4813Plate gallery 3 gang horizontal 71mm grey wood material -
2
WXP4713Plate gallery 3 gang horizontal 71mm oak wood material -
3
WXP4613Plate gallery 3 gang horizontal 71mm copper alu material -
4
WXP4513Plate gallery 3 gang horizontal 71mm antique alu material -
5
WXP4413Plate gallery 3 gang horizontal 71mm dark rock material