The Hager Gallery Dune rocker rotary dimmer central cover plate delivers intuitive push-and-rotate lighting control with a single actuator. Snap-on mounting speeds installation. Made of glossy white (RAL1013) polycarbonate, 45×45×13 mm, it offers IK05 robustness and IP20 indoor protection. Ideal for Gallery system upgrades in homes or offices for clean, durable style.
EAN
3250617192460
Packaging
1 Piece
Rocker rotary dimmer Push & rotate 1-button Traffic white RAL9016 IP20 Gallery WXD062D
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXF062
Rotary dimmer Gallery eco lamps
Technical properties
Architecture
-
Control/operation elementPush & rotative switch
Controls and indicators
-
Number of buttons1
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth13 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD062D
Rocker rotative dimmer Gallery dune
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation