The Hager Rocker Push Dimmer Gallery Dune is a central cover plate with a single push button for smooth light control in the Gallery range. Glossy white (RAL1013) polycarbonate, 45×45×10 mm, with snap-on mounting for quick installation. IP20 and IK05 ensure indoor reliability. A clean, label-free design suits modern interiors, ideal for residential spaces to adjust lighting with a simple press.
EAN
3250617192521
Packaging
1 Piece
Rocker rotary dimmer Gallery Dune push & rotate central cover plate WXD063D
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXF063
Touch dimmer Gallery
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth10 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD063D
Rocker push dimmer Gallery dune
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation