The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • WXD050D
    The Hager Gallery Dune rocker for automatic switch is a central cover plate for Gallery mechanisms, delivering a clean, uniform finish. Made of glossy white (RAL1013) polycarbonate, it provides IK05 impact resistance and IP20 indoor protection. With no light window or labeling field, it’s ideal for discreet residential and commercial interiors, ensuring durable, reliable actuation.
    EAN
    3250617196055
    Packaging
    1 Piece

    Rocker for automatic switch Gallery Jet black RAL9005 Satin PC IP20 IK05 WXD050D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for automatic switch Gallery Jet black RAL9005 Satin PC IP20 IK05

    WXD050D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXT505
    WXT505
    Movement detector 180°, KNX, module, 2, 20m
    Add to a list
    Add to a list
    WXF052
    WXF052
    Automatic switch gallery 2 wires without neutral
    Add to a list
    Add to a list
    WXF054
    WXF054
    Automatic switch gallery slave and staircase
    Add to a list
    Add to a list
    WXT501
    WXT501
    Movement detector 180°, KNX, module, 1, 10m
    Add to a list
    Add to a list
    WXF051
    WXF051
    Automatic switch Gallery 3 wires
    Add to a list
    Add to a list

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Central cover plate
    Mater­ials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXD050D
    PDF
    RoHS report WXD050D
    PDF

    Downloads

    • Image WXD050D  | Hager Africa

      Product Image WXD050D

    • Product datasheet

      Image Hager Product data sheet WXD050D  | Hager Africa

      Hager Product data sheet WXD050D

      Rocker for automatic switch gallery dune

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2022-03-07  | Hager Africa

      Declaration of conformity en-GB, de-DE 2022-03-07

      PDF
      213,31 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group