The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • WXD251D
    The Hager gallery TV socket rocker, 2-module, dune (RAL 1013), delivers a clean, durable finish for TV coax outlets. Made of glossy polycarbonate with click mounting for fast installation on gallery frames. Compact 45×45×8.4 mm, IK05 impact resistance and IP21 suit indoor residential use. Single-connection design ensures neat integration and consistent aesthetics.
    EAN
    3250617190817
    Packaging
    1 Piece

    Rocker for TV socket 2 modules Gallery Jet black Satin Click mount IP21 IK05 WXD251D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for TV socket 2 modules Gallery Jet black Satin Click mount IP21 IK05

    WXD251D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF258
    WXF258
    TV socket gallery type F direct 2 modules
    Add to a list
    Add to a list
    WXF251
    WXF251
    TV socket gallery passthrough BNC socket 10 db 2 modules
    Add to a list
    Add to a list
    WXF250
    WXF250
    TV socket gallery direct 2 modules
    Add to a list
    Add to a list

    Technical properties

    Connec­tion
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      8.40 mm
    Connectivity
    • Mounting type
      Click mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    Capa­city
    • Number of modules
      2

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WXD251D
    PDF
    RoHS report WXD251D
    PDF

    Downloads

    • Image WXD251D  | Hager Africa

      Product Image WXD251D

    • Product datasheet

      Image Hager Product data sheet WXD251D  | Hager Africa

      Hager Product data sheet WXD251D

      Rocker for TV socket gallery 2 modules dune

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-08-05  | Hager Africa

      Declaration of conformity International 2021-08-05

      PDF
      80,52 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      180,22 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group