The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD315B
    EAN
    3250617196765
    Packaging
    1 Piece
    • Center plates/rockers

    Rocker for electronic thermostat gallery pure-white WXD315B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for electronic thermostat gallery pure-white

    WXD315B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF315
    WXF315
    Electronic thermostat gallery
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 80 products available

    Referenced by

    • WXP0934

      Plate gallery plastic plastic 4 modules enteraxe 57mm taupe

      0.00 €  / *
    • WXP0904

      Plate gallery plastic plastic 4 modules enteraxe 71mm taupe

      0.00 €  / *
    • WXP0404

      Plate gallery plastic plastic 4 modules enteraxe 71mm champagne

      0.00 €  / *
    • WXP0834

      Plate gallery plastic plastic 4 modules enteraxe 57mm peacock

      0.00 €  / *
    • WXP0804

      Plate gallery plastic plastic 4 modules enteraxe 71mm peacock

      0.00 €  / *
    • WXP0902

      Plate gallery plastic plastic 1 gang taupe

      0.00 €  / *
    • WXP1002

      Plate gallery plastic plastic 1 gang anthracite

      0.00 €  / *
    • WXP1004

      Plate gallery plastic plastic 4 modules enteraxe 71mm anthracite

      0.00 €  / *
    • WXP1034

      Plate gallery plastic plastic 4 modules enteraxe 57mm anthracite

      0.00 €  / *
    • WXP2002

      Plate gallery 1 gang aluminium leaf

      0.00 €  / *
    • WXP0802

      Plate gallery 1 gang plastic plastic peacock

      0.00 €  / *
    • WXP0734

      Plate gallery plastic plastic 4 modules enteraxe 57mm river

      0.00 €  / *
    • WXP0704

      Plate gallery plastic plastic 4 modules enteraxe 71mm river

      0.00 €  / *
    • WXP0702

      Plate gallery plastic plastic 1 gang river

      0.00 €  / *
    • WXP0634

      Plate gallery plastic plastic 4 modules enteraxe 57mm eglantine

      0.00 €  / *
    • WXP0604

      Plate galleryplastic plastic 4 modules enteraxe 71mm eglantine

      0.00 €  / *
    • WXP0602

      Plate gallery plastic plastic 1 gang eglantine

      0.00 €  / *
    • WXP0534

      Plate gallery plastic plastic 4 modules enteraxe 57mm rosé

      0.00 €  / *
    • WXP0504

      Plate gallery plastic plastic 4 modules enteraxe 71mm rosé

      0.00 €  / *
    • WXP0434

      Plate gallery plastic plastic 4 modules enteraxe 57mm champagne

      0.00 €  / *

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    Capa­city
    • Number of modules
      2
    Connectivity
    • Mounting type
      Snap-on mounting
    Equip­ment
    • Monit­oring window/­light outlet
      Yes
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK03
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Control element
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXD315B
    PDF
    Hager RoHS report WXD315B
    PDF

    Downloads

    • Image WXD315B  | Hager Africa

      Product Image WXD315B

    • Product datasheet

      Image Hager Product data sheet WXD315B  | Hager Africa

      Hager Product data sheet WXD315B

      Rocker for electronic thermostat gallery pure-white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2022-03-07  | Hager Africa

      Declaration of conformity en-GB, de-DE 2022-03-07

      PDF
      213,41 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200D - Rocker for telephone socket T gallery 2 modules dune
      WXD200D
      Rocker for telephone socket T gallery 2 modules dune
    • 2
      WXD062N - Rocker rotative dimmer Gallery night
      WXD062N
      Rocker rotative dimmer Gallery night
    • 3
      WXD200T - Rocker for telephone socket T gallery 2 modules titane
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 4
      WXD200N - Rocker for telephone socket T gallery 2 modules night
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 5
      WXD062T - Rocker rotative dimmer Gallery titane
      WXD062T
      Rocker rotative dimmer Gallery titane

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group