The Hager gallery dune hotel card switch rocker is a 2‑module control element for room power management. Made of glossy white (RAL 1013) polycarbonate, it offers IK05 impact resistance and IP20 indoor protection. The 45×45 mm rocker snaps on for quick, secure mounting. Designed for Hager gallery systems, it ensures reliable hotel card operation with a clean, consistent aesthetic.
EAN
3250617198073
Packaging
10
Hotel Card Switch Rocker Jet Black RAL9005 Satin 2M Gallery IP20 IK05 WXD055D
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Must-have accessories
WXF055
Hotel card switch gallery
Technical properties
Architecture
-
Control/operation elementHotel card
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementControl element
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD055D
Rocker for hotel card switch gallery dune
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2018-06-22
PDF36,83 kB
More documentation