The Hager cubyko double horizontal surface-mount box with 2 sliders provides a robust enclosure for two modules in the cubyko range. Rated IP55 (with closed cover) and IK07, it resists dust, water jets and impacts for outdoor or damp areas. Supplied with frame cover and cable entry, the matt pure white RAL9010 thermoplastic body ensures clean aesthetics and easy installation.
EAN
3250617175821
VPE
5 pieces
cubyko Double horizontal surface box 2 modules Grey RAL7011 IP55 IK07 with cover WNA682B
configurator.modal.title
configurator.modal.description
Tools de-DE 2025-11-13
configurator.modal.linkproduct.page.accessories.title
product.page.accessories.associated-products
-
Venetian blind switch/-push button 7 product.page.accessories.products-available -
Rocker switch 22 product.page.accessories.products-available -
Key switch 3 product.page.accessories.products-available -
Emergency stop complete 4 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 26 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Capacity
-
Number of modules2
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units2
-
Height76 mm
-
Width147 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNA682B
cubyko Double horizontal box empty with 2 sliders white IP55
PDF -
MarketingTools
Tools de-DE 2025-11-13
URL -
ProductECDeclaration
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation