Gallery plate 2-gang Vertical 71mm Bronze Matt Brushed IP21 IK05 WXP2234
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet insert with cover 9 products available -
Cover for push button 22 products available -
Push-switch button 1 products available -
Data communication connection box copper (twisted pair) 10 products available -
Antenna socket box 8 products available -
Insert for communication technology 4 products available
Complete your system
- Socket outlet insert with cover
- Cover for push button
- Push-switch button
- Data communication connection box copper (twisted pair)
- Antenna socket box
- Insert for communication technology
- Central piece for communication technology
- Support plate
- Cable outlet for domestic switching devices
- Centre piece for room thermostat
- Loudspeaker insert
- Modular jack insert
- RCA and S-Video insert
- Venetian blind control unit
- Touch sensor for bus system
- Centre piece for hotel card switch
- Centre piece for socket outlet
- Centre piece for switch or push button
- Centre piece for motion detector
- Touch rocker for bus system
- Centre piece for dimmer
- VGA insert
- HDMI insert
- Socket outlet insert
- Room thermostat
- Rocker switch
- Pullcord switch
- USB power supply
- Venetian blind switch/-push button
- Hotel card switch
- Movement sensor for bus system
- Movement sensor/presence detector complete
- Dimmer
-
WXF160VSchuko socket gallery 2P+E green
-
WXF160TSchuko socket gallery 2P+E titane
-
WXF160RSchuko socket gallery 2P+E red
-
WXF160NSchuko socket gallery 2P+E night
-
WXF160ESchuko socket gallery 2P+E orange
-
WXF160BSchuko socket gallery 2P+E pure-white
-
WXF165TSchuko socket gallery with lid 2P+E titane
-
WXF165NSchuko socket gallery with lid 2P+E night
-
WXF165BSchuko socket gallery with lid 2P+E pure-white
-
WXE312TCover KNX push button 2 gang with LED gallery titane
-
WXE302BCover KNX push button 2 gang gallery pure
-
WXE304BCover KNX push button 4 gang gallery pure
-
WXE302NCover KNX push button 2 gang gallery night
-
WXE314TCover KNX push button 4 gang with LED gallery titane
-
WXE312BCover KNX push button 2 gang with LED gallery pure
-
WXE306TCover KNX push button 6 gang gallery titane
-
WXE316NCover KNX push button 6 gang with LED gallery night
-
WXE314NCover KNX push button 4 gang with LED gallery night
-
WXE306NCover KNX push button 6 gang gallery night
-
WXE314BCover KNX push button 4 gang with LED gallery pure
-
WXE316TCover KNX push button 6 gang with LED gallery titane
-
WXE306BCover KNX push button 6 gang gallery pure
-
WXE302DCover KNX push button 2 gang gallery dune
-
WXE302TCover KNX push button 2 gang gallery titane
-
WXE304NCover KNX push button 4 gang gallery night
-
WXE304TCover KNX push button 4 gang gallery titane
-
WXE312DCover KNX push button 2 gang with LED gallery dune
-
WXE312NCover KNX push button 2 gang with LED gallery night
-
WXE314DCover KNX push button 4 gang with LED gallery dune
-
WXF231RJ45 socket gallery cat.6 FTP 2 modules 45° inside
-
WXF230RJ45 socket gallery cat.6 UTP 2 modules 45° inside
-
WXF225RJ45 socket gallery cat.6 UTP
-
WXF224RJ45 socket gallery cat.6 FTP
-
WXF222RJ45 socket Gallery cat.5E FTP
-
WXF221RJ45 socket gallery cat.5E UTP
-
WXF228RJ45 socket gallery cat.6A STP
-
WXF226RJ45 socket gallery cat.6 STP
-
WXF233RJ45 socket gallery cat.6A STP 2 modules 45° inside
-
WXF232RJ45 socket gallery cat.6 STP 2 modules 45° inside
-
WXF259Socket gallery TV + FM double type F direct 2 modules
-
WXF258TV socket gallery type F direct 2 modules
-
WXF257TV + FM+ SAT socket gallery triple 2 cables direct 2 modules
-
WXF256TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
-
WXF254TV + FM socket gallery passthrough BNC socket 10 db 2 modules
-
WXF253TV + FM socket gallery directe 2 modules
-
WXF251TV socket gallery passthrough BNC socket 10 db 2 modules
-
WXF250TV socket gallery direct 2 modules
-
WXD201TRocker for RJ45 socket gallery 1 module titane
-
WXD206TRocker for RJ45 socket gallery with FPL 2 modules titane
-
WXD206NRocker for RJ45 socket gallery with FPL 2 modules night
-
WXD206BRocker for RJ45 socket gallery with FPL 2 modules pure-white
-
WXD205TRocker for RJ45 socket gallery with FPL 1 module titane
-
WXD205NRocker for RJ45 socket gallery with FPL 1 module night
-
WXD205BRocker for RJ45 socket gallery with FPL 1 module pure-white
-
WXD202TRocker for RJ45 socket gallery 2 modules titane
-
WXD202NRocker for RJ45 socket gallery 2 modules night
-
WXD202BRocker for RJ45 socket gallery 2 modules pure-white
-
WXD230BRocker RJ45 socket gallery 45° 2 modules pure-white
-
WXD201NRocker for RJ45 socket gallery 1 module night
-
WXD201BRocker for RJ45 socket gallery 1 module pure-white
-
WXD200TRocker for telephone socket T gallery 2 modules titane
-
WXD200NRocker for telephone socket T gallery 2 modules night
-
WXD200BRocker for telephone socket T gallery 2 modules pure-white
-
WXD202HRocker for RJ45 socket gallery 2 modules pure-white
-
WXD251HRocker for TV socket gallery 2 modules pure-white
-
WXD259HRocker double F socket gallery 2 modules pure-white
-
WXD112BRocker USB charger gallery pure-white
-
WXD316TRocker for pilot thermostat wire titane
-
WXD316NRocker for pilot thermostat wire night
-
WXD316DRocker for pilot thermostat wire dune
-
WXD315DRocker for electronic thermostat gallery dune
-
WXD315BRocker for electronic thermostat gallery pure-white
-
WXD315NRocker for electronic thermostat gallery night
-
WXD315TRocker for electronic thermostat gallery titane
-
WXT324KNX push button 4 gang with LED + IR gallery
-
WXT322KNX push button 2 gang with LED + IR gallery
-
WXT306KNX push button 6 gang gallery
-
WXT312KNX push button 2 gang with LED gallery
-
WXT304KNX push button 4 gang gallery
-
WXT316KNX push button 6 gang with LED gallery
-
WXT314KNX push button 4 gang with LED gallery
-
WXT302KNX push button 2 gang gallery
-
WXF092Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 2gang
-
WXF094Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
-
WXF096Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang
-
WXD102BRocker for socket 2P gallery pure-white
-
WXD100VRocker for socket 2P+E gallery green
-
WXD102TRocker for socket 2P gallery titane
-
WXD100ERocker for socket 2P+E gallery orange
-
WXD103TRocker for socket 2P+E gallery with light titane
-
WXD103BRocker for socket 2P+E gallery with light pure-white
-
WXD101BRocker for socket 2P+E gallery with lid pure-white
-
WXD103HRocker for socket 2P+E gallery with light pure-white antibacterial
-
WXD100RRocker for socket 2P+E gallery red
-
WXD105TRocker for socket refurbishing gallery titane
-
WXD102NRocker for socket 2P gallery night
-
WXD100BRocker for socket 2P+E gallery pure-white
-
WXD103NRocker for socket 2P+E gallery with light night
-
WXD100NRocker for socket 2P+E gallery night
-
WXD100TRocker for socket 2P+E gallery titane
-
WXD104RRocker for socket 2P+E gallery detrompage red
-
WXD105BRocker for socket refurbishing gallery pure-white
-
WXD105NRocker for socket refurbishing gallery night
-
WXD011BRocker with light indicator switch gallery 1 module pure-white
-
WXD002BRocker for switch gallery with FPL 2 modules pure-white
-
WXD000TRocker switch gallery 2 modules titane
-
WXD000NRocker switch gallery 2 modules night
-
WXD000BRocker switch gallery 2 modules pure-white
-
WXD013TRocker for switch gallery 0-1 marking with light 2 modules titane
-
WXD013NRocker for switch gallery 0-1 marking with light 2 modules night
-
WXD013BRocker for switch gallery 0-1 marking with light 2 modules pure-white
-
WXD011TRocker with light indicator switch gallery 1 module titane
-
WXD011NRocker with light indicator switch gallery 1 module night
-
WXD002NRocker for switch gallery with FPL 2 modules night
-
WXD001TRocker for light indicator switch gallery 2 modules titane
-
WXD001NRocker for light indicator switch gallery 2 modules night
-
WXD001BRocker for light indicator switch gallery 2 modules pure-white
-
WXD080NRocker connected shutter gallery night
-
WXD080DRocker connected shutter gallery dune
-
WXD000HRocker switch gallery 2 modules pure-white
-
WXD001HRocker for light indicator switch gallery 2 modules pure-white
-
WXD300HRocker switch shutter gallery pure-white
-
WXD301HRocker push button for shutter gallery pure-white
-
WXD070TRocker connected dimmer gallery titane
-
WXD070NRocker connected dimmer gallery night
-
WXD070DRocker connected dimmer gallery dune
-
WXD063TRocker push dimmer Gallery titane
-
WXD063NRocker push dimmer Gallery night
-
WXD062TRocker rotative dimmer Gallery titane
-
WXD062NRocker rotative dimmer Gallery night
-
WXD070BRocker connected dimmer gallery pure-white
-
WXD063BRocker push dimmer Gallery pure-white
-
WXD062BRocker rotative dimmer Gallery pure-white
-
WXF436TSwitch 16AX multi sockets Gallery 2P+E titane
-
WXF436NSwitch 16AX multi sockets gallery night
-
WXF436BSwitch 16AX multi sockets gallery 2P+E pure
-
WXF023Switch gallery InterBP 2 modules external signal
-
WXF0032 way switch gallery InterBP with neutral 2 modules
-
WXF0012 way switch gallery 2 modules
-
WXF008Switch 2 poles gallery 2 modules 10A
-
WXF010Intermediate switch gallery 2 modules
Technical properties
-
Number of gangs1
-
ColourBronze
-
RAL code3012
-
Surface finishMatt
-
MaterialMetal, Polycarbonate (PC), Plastic
-
TreatmentBrushed
-
Height88 mm
-
Width149 mm
-
Depth9.30 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionHorizontal
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP2234
Plate gallery 4 modules enteraxe 57mm bronze leaf
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB