The Hager gallery rocker for switch, 2 modules, with 0-1 marking and night light, offers clear control and status indication for indoor use. Jet black (RAL9005) satin varnished polycarbonate ensures style and durability (IK05). Quick click mounting, single-button operation, light window, 44.6×44.7×8 mm. Compatible with the gallery system, IP21 rated.
EAN
3250617195881
Packaging
1 Piece
Complete your system
Must-have accessories
WXF008
Switch 2 poles gallery 2 modules 10A
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height44.60 mm
-
Width44.70 mm
-
Depth8 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeClick mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation