The Hager cubyko triple horizontal empty box in polar white is a surface-mount enclosure for three modules, ideal for outdoor or damp areas. Rated IP55 with closed cover and IK05, it offers reliable weather and impact protection. Supplied with frame cover and cable entry, the matt thermoplastic body ensures a clean finish and quick installation. Perfect for mounting switches or sockets in the cubyko system.
EAN
3250617175838
Packaging
1 Piece
Complete your system
Optional accessories
-
Push-switch button 17 products available -
Socket outlet 13 products available -
Rocker switch 13 products available -
Key switch 3 products available
Compatible products
-
Referenced by 19 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules3
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units3
-
Height76 mm
-
Width218 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA683B
Surface-mounted lower casing 3gang horizontal, w. frame and cable entries W.1 pw
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Adaptery natynkowe; WNA…
PDF300,31 kB
More documentation