The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNE025B
    The Hager Cubyko LT single push-button with label holder is a flush-mounted control for lighting or automation, delivering IP55 protection and IK07 impact resistance. Its pure white satin PP finish blends discreetly. Quickconnect terminals speed installation. Size 75×75 mm with 40 mm built-in depth; 12 mm label field for clear identification. Compatible with the Cubyko system.
    EAN
    3250617173254
    Packaging
    1 Piece
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • See more

    cubyko Push-button 1-gang IP55 IK07 flush-mounted with label holder, grey WNE025B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Push-button 1-gang IP55 IK07 flush-mounted with label holder, grey

    WNE025B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 60 Hz
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Mater­ials
    • Colour
      White
    • Surface finish
      Satin finish
    • Material
      Polypro­pylene (PP)
    • Back­side internal
      Matt
    Dimen­sions
    • Height
      75 mm
    • Width
      75 mm
    • Depth
      40 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    • Height of P-touch band for labelling field
      12 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Type of push button
      Single push button
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK07
    Accessories
    • Has labelling field
      Yes
    • Related Systems
      cubyko

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-way switch cubyko/W.1 wall mounted grey (English)
    PDF
    1,88 MB
    REACH declaration WNE025B
    PDF
    RoHS report WNE025B
    PDF

    Downloads

    • Image WNE025B  | Hager Africa

      Product Image WNE025B

    • Product datasheet

      Image Hager Product data sheet WNE025B  | Hager Africa

      Hager Product data sheet WNE025B

      Cubyko LT push-button 1F with label holder flush mounted white IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WUZ698 - Signal lamp 250V White integrated range "I" form
      WUZ698
      Signal lamp 250V White integrated range "I" form
    • 2
      WNA105 - LED lamp for gallery socket 250V 1 mA White
      WNA105
      cubyko Socket 2P+E detrompage composable grey IP55
    • 3
      WNE001B - Cubyko LT push-button 1NO momentary 10A 250V Grey IP55 quickconnect
      WNE001B
      Cubyko LT 2-way switch flush mounted white IP55
    • 4
      WUZ690 - Signal lamp 250V Bleu integrated range "I" form
      WUZ690
      Signal lamp 250V Bleu integrated range "I" form
    • 5
      WUZ692 - Signal lamp 28V Blue integrated range "I" form
      WUZ692
      Signal lamp 28V Blue integrated range "I" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group