The Hager cubyko 3-position key switch (grey RAL7011) offers secure, modular control for circuits and equipment. Rated 10 A, 50-60 Hz, ideal for gates, shutters or machinery enable. IP55 weatherproof and IK07 impact-resistant with satin PP finish for durability. Flush or surface mount with click mounting; 40 mm built-in depth. Turn screw lock terminals for reliable wiring. Non-illuminated.
EAN
3250617174367
Packaging
1 Piece
Socket outlet 2P+E 16A French NF rotated insert for trunking 3 modules WNA036
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 4 products available -
Cover frame for domestic switching devices 4 products available
Compatible products
-
Referenced by 17 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Identification
-
Assembly arrangementMechanism with upper casing
Connectivity
-
Mounting typeClick mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth flush-mounted boxes40 mm
Safety
-
Impact resistance IKIK08
Connection
-
Connector/plug typeTurn screw lock
Texts
-
LightingWithout lighting (cannot be illuminated)
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation