cubyko 2-gg 2WSW +light compos. white WNA041B
EAN
3250617177412
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 8 products available
Compatible products
-
Referenced by 25 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourPure white
-
RAL code9010
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Identification
-
Assembly arrangementMechanism with upper casing
Connectivity
-
Mounting typeClick mounting
Dimensions
-
Built-in depth flush-mounted boxes40 mm
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
Architecture
-
Control/operation elementDouble rocker
Connection
-
Connector/plug typeTurn screw lock
Texts
-
LightingFor illumination
-
Switch mode2-way
Downloads
-
Product datasheet
undefined
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
More documentation