The Hager cubyko link between 2 boxes (grey, IP55) enables a sealed, tidy interconnection of two cubyko enclosures, maintaining weather- and dust-proof continuity. Made of robust polypropylene in RAL7011 satin grey, it installs easily and saves space with its compact 40×33 mm form. Ideal for outdoor and damp locations, ensuring reliable cable routing and consistent aesthetics.
EAN
3250617174947
Packaging
10
Complete your system
Optional accessories
-
Push-switch button 25 products available -
Rocker switch 22 products available -
Venetian blind switch/-push button 2 products available -
Surface-mounted housing for flush-mounted switching device 6 products available
Compatible products
-
Referenced by 34 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Depth40 mm
-
Height33 mm
Materials
-
MaterialPolypropylene (PP)
-
TreatmentUntreated
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Manual
Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17
PDF6,02 MB -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2025-12-05
PDF253,40 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation