Complete your system
Optional accessories
-
Rocker switch 23 products available -
Push-switch button 24 products available -
Socket outlet 14 products available -
Venetian blind switch/-push button 5 products available
Compatible products
-
Referenced by 25 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules3
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units3
-
Height76 mm
-
Width218 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK05
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA683
cubyko Triple horizontal box empty grey IP55
PDF -
Tools
Tools de-DE 2025-11-13
URL
Tools de-DE 2026-04-01
URL -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2025-12-05
PDF256,56 kB
Deklaracja zgodności UE
W.1 Adaptery natynkowe; WNA…
PDF300,31 kB
More documentation