The Hager cubyko 2-way flush-mounted switch (IP55) provides reliable two-way lighting control from two locations. Rated 10A at 50-60 Hz, it suits residential and commercial use. Its sealed IP55 and IK07 impact resistance make it ideal for damp or dusty areas. Durable polypropylene body in grey RAL7011 with matt/satin finish. Screw mounting and mechanism with upper casing ensure a secure, long-lasting install.
EAN
3250617172011
Packaging
10
cubyko Push-button 1NO/1NC 10A 250V IP55 Surface-mount Grey Plug-in WNE001
Technical properties
Electric current
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
Surface finishMatt, Satin finish
-
MaterialPolypropylene (PP)
Identification
-
Assembly arrangementMechanism with upper casing
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeScrew mounting
Safety
-
Impact resistance IKIK07
Connection
-
Type of contacts2-way
Downloads
-
Product datasheet
Hager Product data sheet WNE001
cubyko 2-way switch flush mounted grey IP55
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
More documentation