The Hager cubyko triple horizontal 2P+E flush-mounted socket delivers robust, outdoor-ready power. Rated 16 A at 50-60 Hz, it offers IP55 sealing and IK07 impact resistance, with self-closing hinged lids for reliable protection. French standard with round earth pin and screwless plug-in terminals for fast wiring. Grey RAL7011 matte PP, 6-module width—ideal for garages, terraces, and workshops.
EAN
3250617172240
Packaging
3
Double socket 2P+E 16A IP55 Grey Flush Horizontal Hinged lid Screwless cubyko WNE123
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width135 mm
-
Depth42.50 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletFrench norm NF
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation