The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNE025
    The Hager cubyko 1-gang flush-mounted push-button with label holder offers reliable control in demanding environments. Its IP55 sealing and IK07 impact resistance ensure durability against dust, water, and shocks. The matt grey PP finish suits modern spaces, while the integrated 12 mm labeling field aids clear identification. Compact 75×75×40 mm design, 50-60 Hz, ideal for residential, commercial, and outdoor cubyko installations.
    EAN
    3250617172257
    Packaging
    10
    • cubyko - modular system
    • cubyko - flush-­mounted version
    • See more

    Connected shutter gallery 50 Hz WNE025

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connected shutter gallery 50 Hz

    WNE025

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 60 Hz
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Satin finish
    • Material
      Polypro­pylene (PP)
    • Back­side internal
      Matt
    Dimen­sions
    • Height
      75 mm
    • Width
      75 mm
    • Depth
      40 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    • Height of P-touch band for labelling field
      12 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK07
    Accessories
    • Has labelling field
      Yes
    • Related Systems
      cubyko

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-way switch cubyko/W.1 wall mounted grey (English)
    PDF
    1,88 MB
    REACH declaration WNE025
    PDF
    RoHS report WNE025
    PDF

    Downloads

    • Image WNE025  | Hager Africa

      Product Image WNE025

    • Product datasheet

      Image Hager Product data sheet WNE025  | Hager Africa

      Hager Product data sheet WNE025

      Cubyko LT push-button 1F with label holder flush mounted grey IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      195,73 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WNE040 - Cubyko LT 2-way Switch 10A IP55 Flush Mounted Pure White RAL9010 IK07
      WNE040
      Cubyko LT 2-gang 2-way switch flush mounted grey IP55
    • 2
      WUZ696 - Control lamp 250V Blue integrated range "L" form
      WUZ696
      Control lamp 250V Blue integrated range "L" form
    • 3
      WNE100B - Cubyko Socket Outlet 2P+E 16A IP55 Flush Grey Hinged Lid IK07
      WNE100B
      cubyko Socket 2P+E screwless flush mounted white IP55
    • 4
      WNE023B - RJ11 + RJ45 Cat6 2-Port Outlet 0-250 MHz Aurora Silver IP20 27 mm
      WNE023B
      cubyko Push-button 1F with control light flush mounted white IP55
    • 5
      WUZ691 - Control lamp 250V Red integrated range "L" form
      WUZ691
      Control lamp 250V Red integrated range "L" form

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group