The Hager W.1 control change-over switch insert with rocker and lens (grey matt, RAL7011) enables reliable 2-way switching at 10A, 250V, 50-60Hz. Suited for surface or flush mounting, it offers IK08 impact resistance and IP55 protection with closed cover. A red 230 V LED provides status monitoring. With N-terminal and plug-in terminals plus screw mounting, it installs fast—ideal for indoor/outdoor lighting and control circuits.
EAN
3250617174039
Packaging
10
cubyko Socket 2P+E 16A IP55 IK08 Surface Mount Grey Self-closing Cover WNA003
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 6 products available -
Cover frame for domestic switching devices 4 products available -
Illumination insert for domestic switching devices 5 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Identification
-
Assembly arrangementControl element
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth12 mm
-
Built-in depth flush-mounted boxes0
Safety
-
Impact resistance IKIK08
-
Usable in higher IP classIP55 with closed cover
Connection
-
Type of contacts2-way
-
Connector/plug typeTurn screw lock
-
With gold-plated contactsNo
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith N-terminal, With plug-in terminals
-
LightingWith red 230 V LED unit, For monitoring circuit
-
Push buttonNo
-
ImprintWithout imprint
Equipment
-
With lightingYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA003
Control change-over switch insert, rocker surf.-/flush-mtd lens W.1 grey matt LT
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2025-12-05
PDF253,40 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation