The Hager cubyko 2-way switch in polar white with label holder delivers reliable 10A/250V control for 50-60 Hz circuits. Suitable for flush or surface mounting, it features IK08 robustness and up to IP55 protection with closed cover. Matt thermoplastic finish, screw mounting, turn screw lock, plug-in terminals with N-terminal. Ideal for clearly identified lighting or control circuits in residential and commercial spaces.
EAN
3250617175067
Packaging
1 Piece
cubyko Key switch 3-position composable 10A IP55 IK07 Grey Flush/Surface WNA006B
Complete your system
Must-have accessories
See All (9)Optional accessories
-
Surface-mounted housing for flush-mounted switching device 5 products available -
Illumination insert for domestic switching devices 1 products available -
Cover frame for domestic switching devices 4 products available
Compatible products
-
Referenced by 24 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Rated current IN10 A
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Identification
-
Assembly arrangementControl element
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth12 mm
-
Built-in depth flush-mounted boxes40 mm
-
Height of P-touch band for labelling field12 mm
Safety
-
Impact resistance IKIK08
-
Usable in higher IP classIP55 with closed cover
Connection
-
Type of contacts2-way
-
Connector/plug typeTurn screw lock
-
With gold-plated contactsNo
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith N-terminal, With plug-in terminals
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
-
ImprintWithout imprint
Equipment
-
With lightingYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA006B
cubyko 2W SW +label holder compos. white
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation