cubyko Double horizontal flush adapter grey IP55 WNA402
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 4 products available -
Installation switch 26 products available -
Information light signal for domestic switching devices 3 products available -
Push-switch button 26 products available
Compatible products
-
Referenced by 25 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourLight grey
-
RAL code7035
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height154 mm
-
Width83 mm
-
Depth38 mm
-
Number of units horizontal2
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA402
cubyko Double horizontal flush adapter grey IP55
PDF -
Tools
Tools de-DE 2024-10-02
URL
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2025-12-05
PDF256,56 kB
More documentation