cubyko 2-way switch wall mounted grey IP55 WNC001
EAN
3250617170017
Packaging
10
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 25 products available
Referenced by
Technical properties
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
Identification
-
Assembly arrangementComplete installation with frame
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Connection
-
Type of contacts2-way
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC001
cubyko 2-way switch wall mounted grey IP55
PDF -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2025-12-05
PDF253,40 kB
More documentation