cubyko Double vertical flush adapter white IP55 WNA408B
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet 14 products available -
Installation switch 26 products available -
Information light signal for domestic switching devices 3 products available -
Push-switch button 26 products available
Compatible products
-
Referenced by 13 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy, Matt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height87 mm
-
Width293.50 mm
-
Depth9.90 mm
-
Number of units horizontal1
-
Number of units vertical2
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA408B
cubyko Double vertical flush adapter white IP55
PDF -
Tools
Tools de-DE 2024-10-02
URL
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2025-12-05
PDF256,56 kB
More documentation