The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • cubyko
  • cubyko - modular system
  • WNA044
  • Wiring Accessories

Cubyko LT 2-gang 2-way push-button 1O/1F composable grey IP55 WNA044

EAN
3250617174442
Packaging
1 Piece
Tools and softwares
  • Tools de-DE 2025-11-13
  • Tools de-DE 2024-10-02

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cubyko LT 2-gang 2-way push-button 1O/1F composable grey IP55

WNA044

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

See All (7)
Previous
Previous
WNA685
WNA685
cubyko Double horizontal box empty with 4 sliders grey IP55
Add to a list
Add to a list
WNA401
WNA401
cubyko Single flush adapter composable grey IP55
Add to a list
Add to a list
WNA403
WNA403
cubyko Triple horizontal flush adapter grey IP55
Add to a list
Add to a list
WNA408
WNA408
cubyko Double vertical flush adapter grey IP55
Add to a list
Add to a list

Compatible products

  • Referenced by 23 products available

Accessories mandatory

  • WNA685

    cubyko Double horizontal box empty with 4 sliders grey IP55

    0.00 €  / *
  • WNA401

    cubyko Single flush adapter composable grey IP55

    0.00 €  / *
  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA408

    cubyko Double vertical flush adapter grey IP55

    0.00 €  / *
  • WNA682

    cubyko Double horizontal box empty with 2 sliders grey IP55

    0.00 €  / *
  • WNA683

    cubyko Triple horizontal box empty grey IP55

    0.00 €  / *
  • WNA402

    cubyko Double horizontal flush adapter grey IP55

    0.00 €  / *

Referenced by

  • WNA691B

    cubyko Slider for tube and cable white IP55

    0.00 €  / *
  • WNA681B

    Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white

    0.00 €  / *
  • WNA684

    cubyko Single box empty with sliders for 1 cable grey IP55

    0.00 €  / *
  • WNA683B

    cubyko Triple horizontal box empty white IP55

    0.00 €  / *
  • WNA683

    cubyko Triple horizontal box empty grey IP55

    0.00 €  / *
  • WNA682

    cubyko Double horizontal box empty with 2 sliders grey IP55

    0.00 €  / *
  • WNA408B

    cubyko Double vertical flush adapter white IP55

    0.00 €  / *
  • WNA691

    cubyko Slider for tube and cable grey IP55

    0.00 €  / *
  • WNA690B

    cubyko Slider for 2 cables white IP55

    0.00 €  / *
  • WNA693

    cubyko Slider for cable gland M20 IP55

    0.00 €  / *
  • WNA686B

    cubyko Double vertical box empty white IP55

    0.00 €  / *
  • WNA402B

    cubyko Double horizontal flush adapter white IP55

    0.00 €  / *
  • WNA408

    cubyko Double vertical flush adapter grey IP55

    0.00 €  / *
  • WNA401B

    cubyko Single flush adapter composable white IP55

    0.00 €  / *
  • WNA690

    cubyko Slider for 2 cables grey IP55

    0.00 €  / *
  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA401

    cubyko Single flush adapter composable grey IP55

    0.00 €  / *
  • WNA682B

    cubyko Double horizontal box empty with 2 sliders white IP55

    0.00 €  / *
  • WNA685

    cubyko Double horizontal box empty with 4 sliders grey IP55

    0.00 €  / *
  • WNA685B

    cubyko Double horizontal box empty with 4 sliders white IP55

    0.00 €  / *

Technical properties

Elec­tric current
  • Momentary contact current
    10 A
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Archi­tec­ture
  • Control/­op­er­a­tion element
    Double rocker
Mater­ials
  • Colour
    Grey
  • Surface finish
    Satin finish
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
  • Trans­parent
    No
Dimen­sions
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    53 mm
  • Built-in depth flush-­mounted boxes
    40 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Controls and indic­ators
  • Indic­ator lamp
    As an accessory
  • Number of buttons
    1
  • Type of push button
    Series push button
  • With feed­back signal contact
    No
Connectivity
  • Type of connec­tion
    quick­con­nect
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK05
Accessories
  • Has labelling field
    No
  • Related Systems
    cubyko

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

REACH declaration WNA044
PDF
RoHS report WNA044
PDF

Downloads

  • Image WNA044  | Hager Africa

    Product Image WNA044

  • Product datasheet

    Image Hager Product data sheet WNA044  | Hager Africa

    Hager Product data sheet WNA044

    Cubyko LT 2-gang 2-way push-button 1O/1F composable grey IP55

    PDF
  • Tools

    Image Tools de-DE 2024-10-02  | Hager Africa

    Tools de-DE 2024-10-02

    URL
    Image Tools de-DE 2025-11-13  | Hager Africa

    Tools de-DE 2025-11-13

    URL
  • Product licence

    Image Product licence en-GB, fr-FR 2013-08-09  | Hager Africa

    Product licence en-GB, fr-FR 2013-08-09

    PDF
    191,18 kB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-07-14

    PDF
    119,33 kB
    Image Declaration of conformity en-GB 2025-12-05  | Hager Africa

    Declaration of conformity en-GB 2025-12-05

    PDF
    253,40 kB
More documentation

Discover more of this product range

    5
  • 1
    WUZ698 - Signal lamp 250V White integrated range "I" form
    WUZ698
    Signal lamp 250V White integrated range "I" form
  • 2
    WUZ697 - Signal lamp 28V Red, integrated range "I" form
    WUZ697
    Signal lamp 28V Red, integrated range "I" form
  • 3
    WUZ696 - Control lamp 250V Blue integrated range "L" form
    WUZ696
    Control lamp 250V Blue integrated range "L" form
  • 4
    WUZ692 - Signal lamp 28V Blue integrated range "I" form
    WUZ692
    Signal lamp 28V Blue integrated range "I" form
  • 5
    WUZ691 - Control lamp 250V Red integrated range "L" form
    WUZ691
    Control lamp 250V Red integrated range "L" form

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group