The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - modular system
    • WNA045
    EAN
    3250617174459
    Packaging
    1 Piece
    • cubyko - modular system

    Cubyko LT 2-gang 2-way push-button 1O/1F composable with light grey IP55 WNA045

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cubyko LT 2-gang 2-way push-button 1O/1F composable with light grey IP55

    WNA045

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Illu­min­a­tion insert for domestic switching devices 8 products available

    Compatible products

    • Referenced by 25 products available

    Complete your system

    • Illu­min­a­tion insert for domestic switching devices
    • WUZ699

      Control lamp 250V White integrated range "L" form

      0.00 €  / *
    • WUZ698

      Signal lamp 250V White integrated range "I" form

      0.00 €  / *
    • WUZ697

      Signal lamp 28V Red, integrated range "I" form

      0.00 €  / *
    • WUZ696

      Control lamp 250V Blue integrated range "L" form

      0.00 €  / *
    • WUZ695

      Signal lamp 250V Red integrated range "I" form

      0.00 €  / *
    • WUZ692

      Signal lamp 28V Blue integrated range "I" form

      0.00 €  / *
    • WUZ691

      Control lamp 250V Red integrated range "L" form

      0.00 €  / *
    • WUZ690

      Signal lamp 250V Bleu integrated range "I" form

      0.00 €  / *

    Referenced by

    • WNA690B

      cubyko Slider for 2 cables white IP55

      0.00 €  / *
    • WNA683

      Surface-mounted lower casing 3gang hor., w. frame and cable entries W.1 grey

      0.00 €  / *
    • WNA681

      cubyko Single box empty grey IP55

      0.00 €  / *
    • WNA681B

      Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white

      0.00 €  / *
    • WNA402B

      cubyko Double horizontal flush adapter white IP55

      0.00 €  / *
    • WNA684

      cubyko Single box empty with sliders for 1 cable grey IP55

      0.00 €  / *
    • WNA693

      cubyko Slider for cable gland M20 IP55

      0.00 €  / *
    • WNA685B

      cubyko Double horizontal box empty with 4 sliders white IP55

      0.00 €  / *
    • WNA686

      cubyko Double vertical box empty grey IP55

      0.00 €  / *
    • WNA683B

      cubyko Triple horizontal box empty white IP55

      0.00 €  / *
    • WNA682

      cubyko Double horizontal box empty with 2 sliders grey IP55

      0.00 €  / *
    • WNA403B

      cubyko Triple horizontal flush adapter white IP55

      0.00 €  / *
    • WNA691

      cubyko Slider for tube and cable grey IP55

      0.00 €  / *
    • WNA694

      cubyko Link between 2 boxes grey IP55

      0.00 €  / *
    • WNA691B

      cubyko Slider for tube and cable white IP55

      0.00 €  / *
    • WNA401

      cubyko Single flush adapter composable grey IP55

      0.00 €  / *
    • WNA403

      cubyko Triple horizontal flush adapter grey IP55

      0.00 €  / *
    • WNA408B

      cubyko Double vertical flush adapter white IP55

      0.00 €  / *
    • WNA401B

      cubyko Single flush adapter composable white IP55

      0.00 €  / *
    • WNA690

      cubyko Slider for 2 cables grey IP55

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double push button
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Satin finish
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    • Trans­parent
      No
    • Contains recycled material (% of total plastic weight)
      0
    • Back­side internal
      Matt
    Dimen­sions
    • Height
      75 mm
    • Width
      75 mm
    • Depth
      40 mm
    • Built-in depth
      12 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    • Height of P-touch band for labelling field
      0
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Indic­ator lamp
      As an accessory
    • Number of buttons
      2
    • Type of push button
      Single push button
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      quick­con­nect
    • With claw mounting
      No
    Connec­tion
    • Connect­or/plug type
      Turn screw lock
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK07
    Accessories
    • Has labelling field
      No
    • Related Systems
      cubyko

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WNA045
    PDF
    RoHS report WNA045
    PDF

    Downloads

    • Image WNA045  | Hager Africa

      Product Image WNA045

    • Product datasheet

      Image Hager Product data sheet WNA045  | Hager Africa

      Hager Product data sheet WNA045

      Cubyko LT 2-gang 2-way push-button 1O/1F composable with light grey IP55

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2025-12-05  | Hager Africa

      Declaration of conformity en-GB 2025-12-05

      PDF
      253,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WUZ698 - Signal lamp 250V White integrated range "I" form
      WUZ698
      Signal lamp 250V White integrated range "I" form
    • 2
      WUZ699 - Control lamp 250V White integrated range "L" form
      WUZ699
      Control lamp 250V White integrated range "L" form
    • 3
      WUZ692 - Signal lamp 28V Blue integrated range "I" form
      WUZ692
      Signal lamp 28V Blue integrated range "I" form
    • 4
      WUZ691 - Control lamp 250V Red integrated range "L" form
      WUZ691
      Control lamp 250V Red integrated range "L" form
    • 5
      WNE001B - Cubyko LT 2-way switch flush mounted white IP55
      WNE001B
      Cubyko LT 2-way switch flush mounted white IP55

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group