cubyko Socket Schuko screwless &childpro wall mounted grey IP55 WNC160
Complete your system
Compatible products
-
Referenced by 25 products available
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Polypropylene (PP), Thermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)24.1 %
Dimensions
-
Height76 mm
-
Width76 mm
-
Depth63 mm
-
Number of units2
-
Built-in depth flush-mounted boxes0
-
Built-in depth65 mm
-
Height of P-touch band for labelling field0
Connection
-
Connector/plug typePlug-in terminal
-
Conductor cross-section1.0 - 2.5 mm²
-
Cross-section flexible conductor without wire end sleeve1.0 - 2.5 mm²
Installation, mounting
-
Mounting onSurface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped withSocket outlet
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP55
-
Usable in higher IP classIP55 with closed cover
-
Locking typeWithout lock
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNC160
cubyko Socket Schuko screwless &childpro wall mounted grey IP55
PDF -
Tools
Tools de-DE 2025-11-13
URL
Tools de-DE 2026-04-01
URL -
Product certificate
Product certificate en-GB 2024-03-19
PDF1,39 MB -
Declaration of conformity
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2025-12-05
PDF239,37 kB
Deklaracja zgodności UE
W.1 Gniazda z uziemieniem; WNA…, WNC…
PDF305,19 kB
More documentation