The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • cubyko
  • cubyko - modular system
  • WNA300
  • Wiring Accessories

Cubyko LT shutter switch with arrow symbol composable grey IP55 WNA300

EAN
3250617174305
Packaging
10
Tools and softwares
  • Tools de-DE 2025-11-13
  • Tools de-DE 2024-10-02

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cubyko LT shutter switch with arrow symbol composable grey IP55

WNA300

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

See All (7)
Previous
Previous
WNA685
WNA685
cubyko Double horizontal box empty with 4 sliders grey IP55
Add to a list
Add to a list
WNA401
WNA401
cubyko Single flush adapter composable grey IP55
Add to a list
Add to a list
WNA403
WNA403
cubyko Triple horizontal flush adapter grey IP55
Add to a list
Add to a list
WNA408
WNA408
cubyko Double vertical flush adapter grey IP55
Add to a list
Add to a list

Compatible products

  • Referenced by 23 products available

Accessories mandatory

  • WNA685

    cubyko Double horizontal box empty with 4 sliders grey IP55

    0.00 €  / *
  • WNA401

    cubyko Single flush adapter composable grey IP55

    0.00 €  / *
  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA408

    cubyko Double vertical flush adapter grey IP55

    0.00 €  / *
  • WNA682

    cubyko Double horizontal box empty with 2 sliders grey IP55

    0.00 €  / *
  • WNA683

    cubyko Triple horizontal box empty grey IP55

    0.00 €  / *
  • WNA402

    cubyko Double horizontal flush adapter grey IP55

    0.00 €  / *

Referenced by

  • WNA691B

    cubyko Slider for tube and cable white IP55

    0.00 €  / *
  • WNA681B

    Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white

    0.00 €  / *
  • WNA684

    cubyko Single box empty with sliders for 1 cable grey IP55

    0.00 €  / *
  • WNA683B

    cubyko Triple horizontal box empty white IP55

    0.00 €  / *
  • WNA683

    cubyko Triple horizontal box empty grey IP55

    0.00 €  / *
  • WNA682

    cubyko Double horizontal box empty with 2 sliders grey IP55

    0.00 €  / *
  • WNA408B

    cubyko Double vertical flush adapter white IP55

    0.00 €  / *
  • WNA691

    cubyko Slider for tube and cable grey IP55

    0.00 €  / *
  • WNA690B

    cubyko Slider for 2 cables white IP55

    0.00 €  / *
  • WNA693

    cubyko Slider for cable gland M20 IP55

    0.00 €  / *
  • WNA686B

    cubyko Double vertical box empty white IP55

    0.00 €  / *
  • WNA402B

    cubyko Double horizontal flush adapter white IP55

    0.00 €  / *
  • WNA408

    cubyko Double vertical flush adapter grey IP55

    0.00 €  / *
  • WNA401B

    cubyko Single flush adapter composable white IP55

    0.00 €  / *
  • WNA690

    cubyko Slider for 2 cables grey IP55

    0.00 €  / *
  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA401

    cubyko Single flush adapter composable grey IP55

    0.00 €  / *
  • WNA682B

    cubyko Double horizontal box empty with 2 sliders white IP55

    0.00 €  / *
  • WNA685

    cubyko Double horizontal box empty with 4 sliders grey IP55

    0.00 €  / *
  • WNA685B

    cubyko Double horizontal box empty with 4 sliders white IP55

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
Controls and indic­ators
  • Vene­tian blind switch type
    1-pole switch
Voltage
  • Rated voltage
    250 V
Elec­tric current
  • Switching current
    10 A
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Oper­ating temper­ature
    -15 - 30 °C
Texts
  • Switch mode
    With mech­an­ical and elec­trical inter­lock to prevent mutual switch-on
  • Type of connec­tion
    With plug-in terminals
  • Install­a­tion mode
    For screw fastening
  • Related Series
    cubyko

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
REACH declaration WNA300
PDF
RoHS report WNA300
PDF

Downloads

  • Image WNA300  | Hager Africa

    Product Image WNA300

  • Product datasheet

    Image Hager Product data sheet WNA300  | Hager Africa

    Hager Product data sheet WNA300

    Cubyko LT shutter switch with arrow symbol composable grey IP55

    PDF
  • Tools

    Image Tools de-DE 2024-10-02  | Hager Africa

    Tools de-DE 2024-10-02

    URL
    Image Tools de-DE 2025-11-13  | Hager Africa

    Tools de-DE 2025-11-13

    URL
  • Product licence

    Image Product licence en-GB, fr-FR 2013-08-09  | Hager Africa

    Product licence en-GB, fr-FR 2013-08-09

    PDF
    191,18 kB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-07-14

    PDF
    119,33 kB
    Image Declaration of conformity en-GB 2025-12-05  | Hager Africa

    Declaration of conformity en-GB 2025-12-05

    PDF
    253,40 kB
More documentation

Discover more of this product range

    5
  • 1
    WUZ698 - Signal lamp 250V White integrated range "I" form
    WUZ698
    Signal lamp 250V White integrated range "I" form
  • 2
    WUZ697 - Signal lamp 28V Red, integrated range "I" form
    WUZ697
    Signal lamp 28V Red, integrated range "I" form
  • 3
    WUZ696 - Control lamp 250V Blue integrated range "L" form
    WUZ696
    Control lamp 250V Blue integrated range "L" form
  • 4
    WUZ692 - Signal lamp 28V Blue integrated range "I" form
    WUZ692
    Signal lamp 28V Blue integrated range "I" form
  • 5
    WUZ691 - Control lamp 250V Red integrated range "L" form
    WUZ691
    Control lamp 250V Red integrated range "L" form

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group