cubyko Double horizontal box empty with 4 sliders grey IP55 WNA685
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Push-switch button 25 products available -
Installation switch 24 products available -
Adapter for command devices 1 products available -
Venetian blind switch/-push button 5 products available
Compatible products
-
Referenced by 28 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Number of units2
-
Height76 mm
-
Width147 mm
-
Depth56 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK05
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA685
cubyko Double horizontal box empty with 4 sliders grey IP55
PDF -
Tools
Tools de-DE 2024-10-02
URL
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2025-12-05
PDF256,56 kB
More documentation