The Hager cubyko double horizontal 2P+E surface-mounted socket delivers two 16A, 250V outlets with earthing pin. IP55 (lid closed) and IK07 make it ideal for outdoor, garage, and damp/dusty areas. Self-closing hinged covers and enhanced contact protection boost safety. Durable grey thermoplastic (RAL7011). Screw terminals for 1.0-2.5 mm² conductors and simple screw mounting for quick, reliable installation.
EAN
3250617171229
Packaging
5
cubyko SCHUKO Socket 16A 250V IP55 with self-closing lid Grey WNC122
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Cable entry 1 products available -
Accessories/spare parts for domestic switching devices 1 products available
Complete your system
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height76 mm
-
Width147 mm
-
Depth65 mm
-
Number of units2
-
Built-in depth flush-mounted boxes0
-
Built-in depth65 mm
Connection
-
Connector/plug typeScrew terminal
-
Conductor cross-section1.0 - 2.5 mm²
-
Cross-section flexible conductor without wire end sleeve1.0 - 2.5 mm²
-
Number of conduit inlets2
Installation, mounting
-
Mounting onSurface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped with2x socket outlets
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP55
-
Usable in higher IP classIP55 with closed cover
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Installation manual
Installation manual International 2019-05-03
PDF262,62 kB -
Product licence
Product licence en-GB, fr-FR 2013-08-27
PDF171,71 kB -
Declaration of conformity
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2025-12-05
PDF227,13 kB
Deklaracja zgodności UE
W.1 Gniazda z uziemieniem; WNA…, WNC…
PDF305,19 kB
More documentation