cubyko Triple horizontal flush adapter grey IP55 WNA403
EAN
3250617174435
Packaging
1 Piece
Tools and softwares
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Installation switch 27 products available -
Socket outlet 11 products available -
Surface-mounted housing for flush-mounted switching device 2 products available -
Push-switch button 26 products available
Compatible products
-
Referenced by 23 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourGrey
-
RAL code7035
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height224 mm
-
Width83 mm
-
Depth38 mm
-
Number of units horizontal3
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Tools
Tools de-DE 2024-10-02
URL
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
More documentation