cubyko 2-gg 2WSW +light composable in white WNA041B
EAN
3250617177412
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 8 products available
Compatible products
-
Referenced by 26 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourPure white
-
RAL code9010
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Identification
-
Assembly arrangementMechanism with upper casing
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Architecture
-
Control/operation elementDouble rocker
Connection
-
Connector/plug typeTurn screw lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation