cubyko Schuko Socket composable grey IP55 WNA160
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (8)Compatible products
-
Referenced by 21 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialPolypropylene (PP), Thermoplastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth22.80 mm
-
Number of units1
-
Built-in depth flush-mounted boxes0
Connection
-
Connector/plug typeTurn screw lock
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA160
cubyko Schuko Socket composable grey IP55
PDF -
Tools
Tools de-DE 2024-10-02
URL
Tools de-DE 2025-11-13
URL -
Product certificate
Product certificate en-GB 2024-03-19
PDF1,39 MB -
Declaration of conformity
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2025-12-05
PDF239,37 kB
More documentation