cubyko Double horizontal box empty with 2 sliders grey IP55 WNA682
EAN
3250617174824
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Push-switch button 26 products available -
Socket outlet 17 products available -
Installation switch 27 products available -
Venetian blind switch/-push button 5 products available
Compatible products
-
Referenced by 26 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Number of units1
-
Height76 mm
-
Width147 mm
-
Depth56 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
-
Related SystemsHager cubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Installation manual
Installation manual International 2019-05-03
PDF262,62 kB -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
More documentation