The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • cubyko
  • cubyko - modular system
  • WNA692
  • Wiring Accessories

cubyko Installation tool WNA692

EAN
3250617174923
Packaging
1 Piece
Tools and softwares
  • Tools de-DE 2025-11-13
  • Tools de-DE 2024-10-02

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

cubyko Installation tool

WNA692

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 19 products available

Referenced by

  • WNA408B

    cubyko Double vertical flush adapter white IP55

    0.00 €  / *
  • WNA681B

    Surface-mounted lower casing 1gang with frame and cable entries W.1 polar white

    0.00 €  / *
  • WNA402B

    cubyko Double horizontal flush adapter white IP55

    0.00 €  / *
  • WNA682B

    cubyko Double horizontal box empty with 2 sliders white IP55

    0.00 €  / *
  • WNA683B

    cubyko Triple horizontal box empty white IP55

    0.00 €  / *
  • WNA683

    cubyko Triple horizontal box empty grey IP55

    0.00 €  / *
  • WNA403B

    cubyko Triple horizontal flush adapter white IP55

    0.00 €  / *
  • WNA401

    cubyko Single flush adapter composable grey IP55

    0.00 €  / *
  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA686B

    cubyko Double vertical box empty white IP55

    0.00 €  / *
  • WNA401B

    cubyko Single flush adapter composable white IP55

    0.00 €  / *
  • WNA408

    cubyko Double vertical flush adapter grey IP55

    0.00 €  / *
  • WNA403

    cubyko Triple horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA402

    cubyko Double horizontal flush adapter grey IP55

    0.00 €  / *
  • WNA682

    cubyko Double horizontal box empty with 2 sliders grey IP55

    0.00 €  / *
  • WNA685

    cubyko Double horizontal box empty with 4 sliders grey IP55

    0.00 €  / *
  • WNA685B

    cubyko Double horizontal box empty with 4 sliders white IP55

    0.00 €  / *
  • WNA686

    cubyko Double vertical box empty grey IP55

    0.00 €  / *
  • WNA682

    cubyko Double horizontal box empty with 2 sliders grey IP55

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Grey
  • Material
    Copper
Dimen­sions
  • Height
    44.90 mm
  • Width
    44.40 mm
  • Depth
    33 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Related Systems
    Hager cubyko

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Surface-mtd housing 3gang, S.1, p. white glossy
PDF
9,27 MB
Hager REACH declaration WNA692
PDF
Hager RoHS report WNA692
PDF

Downloads

  • Image WNA692  | Hager Africa

    Product Image WNA692

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Manual

    Image Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17  | Hager Africa

    Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17

    PDF
    6,02 MB
  • Tools

    Image Tools de-DE 2024-10-02  | Hager Africa

    Tools de-DE 2024-10-02

    URL
    Image Tools de-DE 2025-11-13  | Hager Africa

    Tools de-DE 2025-11-13

    URL
  • Declaration of conformity

    Image Declaration of conformity International 2021-09-10  | Hager Africa

    Declaration of conformity International 2021-09-10

    PDF
    115,60 kB
More documentation

Discover more of this product range

    5
  • 1
    WUZ696 - Control lamp 250V Blue integrated range "L" form
    WUZ696
    Control lamp 250V Blue integrated range "L" form
  • 2
    WUZ690 - Signal lamp 250V Bleu integrated range "I" form
    WUZ690
    Signal lamp 250V Bleu integrated range "I" form
  • 3
    WUZ692 - Signal lamp 28V Blue integrated range "I" form
    WUZ692
    Signal lamp 28V Blue integrated range "I" form
  • 4
    WUZ697 - Signal lamp 28V Red, integrated range "I" form
    WUZ697
    Signal lamp 28V Red, integrated range "I" form
  • 5
    WUZ695 - Signal lamp 250V Red integrated range "I" form
    WUZ695
    Signal lamp 250V Red integrated range "I" form

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group