cubyko Single box empty with sliders for 1 cable grey IP55 WNA684
EAN
3250617174848
Packaging
10
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet 11 products available -
Push-switch button 25 products available -
Installation switch 23 products available -
Adapter for command devices 1 products available
Compatible products
-
Referenced by 2 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA684
cubyko Single box empty with sliders for 1 cable grey IP55
PDF -
Declaration of conformity
Declaration of conformity International 2021-06-11
PDF106,47 kB
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2025-12-05
PDF256,56 kB
More documentation