Frame 5gang, S.1, white glossy 10158982
Login to create a product list
You need to be logged into your myHager account to create product lists
Also available in
Complete your system
Optional accessories
-
Central piece for communication technology 37 products available -
Centre piece for dimmer 7 products available -
Cover for push button 8 products available -
Socket outlet 38 products available
Compatible products
-
Referenced by 4 products available
Complete your system
- Central piece for communication technology
- Centre piece for dimmer
- Cover for push button
- Socket outlet
- Rocker
- Centre piece for room thermostat
- Touch sensor for bus system
- USB and audio insert
- Sensor element for movement sensor
- Push-switch button
- HDMI insert
- Transition adapter for domestic switching devices
- Centre piece for switch or push button
- Time switch for bus system
- Movement sensor basic element
- Centre piece for hotel card switch
- Touch rocker for bus system
- Venetian blind control unit
- Combination switch/wall socket outlet
- Antenna socket box
- Rocker switch
- Accessories/spare parts for bus system
- Intelligent control element
- VGA insert
- Cinch and S-Video insert
- Room clock thermostat
- Automatic controller for lighting control system
- Venetian blind switch/-push button
- Central plate for information light signal insert
- Electronic switch
- Blind cover
- Dimmer
- Socket outlet with USB charger
- Centre piece for blank cover
- USB power supply
-
10331606Centre plate TAE cut-out, push-out, B.3/B.7, ant., matt
-
14831606Central plate for aerial soc. 4hole (Hirschmann), com-tech, ant., matt
-
10338912Centre plate TAE cut-out, S.1, white glossy
-
10338919Centre plate TAE cut-out, S.1/B.3/B.7, p. white glossy
-
11701606Centre plate dust prot. slider, lab. field, B.3/B.7, ant., matt
-
11811404Centre plate 2 dust prot. sliders, lab. field, B.7, al., matt, lacq.
-
11811606Centre plate 2 dust prot. sliders, lab. field, B.3/B.7, ant., matt
-
11811909Centre plate 2 dust prot.sliders, lab.field, S.1/B.3/B.7, p.white matt plastic
-
14078982Centre plate for FCC soc. out., S.1, white glossy
-
14098982Centre plate for FCC soc. out. 2gang, S.1, white glossy
-
10331404Centre plate TAE cut-out, push-out, B.7, al., matt, lacq.
-
14098989Centre plate for FCC soc. out. 2gang, S.1/B.3/B.7, p. white glossy
-
10331909Centre plate TAE cut-out, push-out, S.1/B.3/B.7, p. white, matt, plastic
-
14271606Central plate for 3 MINI-COM modules, com-tech, ant., matt
-
14071404Centre plate for FCC soc. out., B.7, al., matt, lacq.
-
14071606Centre plate for FCC soc. out., B.3/B.7, ant., matt
-
14071909Centre plate for FCC soc. out., S.1/B.3/B.7, p. white, matt, plastic
-
14078989Centre plate for FCC soc. out., S.1/B.3/B.7, p. white glossy
-
14091404Centre plate for FCC soc. out. 2gang, B.7, al., matt, lacq.
-
14091606Centre plate for FCC soc. out. 2gang, B.3/B.7, ant., matt
-
11371909Cen. plate f.rot. dimmer/ potentiometer, setting knob, S.1/B.3/B.7, p.wh.m.plas.
-
11371606Centre plate f. rot. dimmer/rot. potentiometer, setting knob, B.3/B.7, ant. matt
-
11378989Centre plate f.rot. dimmer/potentiometer, setting knob, S.1/B.3/B.7, p.white gl.
-
11378982Centre plate for rot. dimmer/rot. potentiometer, setting knob, S.1, white glossy
-
11371404Centre plate f. rot. dimmer/potentiometer, setting knob, B.7, al. matt lacq.
-
11378929Centre plate for speed cont., setting knob, S.1/B.3/B.7, p. white glossy
-
11378922Centre plate for speed cont., setting knob, S.1, white glossy
-
80960285Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, ant., matt
-
80960282Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, white glossy
-
80960389Cover f. 2gang f. push-button module, clearlenses, S.1/B.3/B.7, p.white glossy
-
80960383Cover f. 2gang f. push-button module, clearlenses, S.1/B.3/B.7, al., matt, lacq.
-
80960289Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, p. white glossy
-
80960283Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, al., matt, lacq.
-
80960382Cover for 2gang for push-button module, clearlenses, S.1/B.3/B.7, white glossy
-
80960385Cover for 2gang for push-button module, clearlenses, S.1/B.3/B.7, ant., matt
-
41431909SCHUKO soc. out., screw-in lift terminals, S.1/B.3/B.7, p. white, matt, plastic
-
47431922SCHUKO soc. out. "EDV" imprint, S.1/B.3/B.7, red matt
-
6765768982Soc.out. earthing pin, enhncd contact prot., screw-in lift term., S.1, white gl.
-
47461909SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, S1/B3/7
-
47468989SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, S1/B3/7
-
47441404SCHUKO soc.out. hinged cover, enhncd contact prot., var.iable in 45°step, B7
-
47441606SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, B3/7, ant.
-
47441909SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, S1/B3/7
-
47448989SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, S1/B3/7
-
47511909SCHUKO soc. out. hinged cover, S.1/B.3/B.7, p. white, matt, plastic
-
47518989SCHUKO soc. out. hinged cover, S.1/B.3/B.7, p. white glossy
-
47438982SCHUKO soc. out., S.1, white glossy
-
47231909SCHUKO soc. out., enhncd contact prot., S.1/B.3/B.7, p. white, matt, plastic
-
47238989SCHUKO soc. out., enhncd contact prot., S.1/B.3/B.7, p. white glossy
-
47431909SCHUKO soc. out., S.1/B.3/B.7, p. white, matt, plastic
-
41431606SCHUKO soc. out., screw-in lift terminals, B.3/B.7, ant., matt
-
47231404SCHUKO soc. out., enhncd contact prot., B.7, al., matt, lacq.
-
47231606SCHUKO soc. out., enhncd contact prot., B.3/B.7, ant., matt
-
47431404SCHUKO soc. out., B.7, al., matt, lacq.
-
47431606SCHUKO soc. out., B.3/B.7, ant., matt
-
16251404Rocker 2gang imprinted arrow symbol, B.7, al., matt, lacq.
-
16268982Rocker, lab. field, S.1, white glossy
-
16201909Rocker, S.1/B.3/B.7, p. white, matt, plastic
-
16208989Rocker, S.1/B.3/B.7, p. white glossy
-
16658982Rocker 3gang, S.1, white glossy
-
16281404Rocker, lab. field, lens, B.7, al., matt, lacq.
-
16281606Rocker, lab. field, lens, B.3/B.7, ant., matt
-
16281909Rocker, lab. field, lens, S.1/B.3/B.7, p. white, matt, plastic
-
16288989Rocker, lab. field, lens, S.1/B.3/B.7, p. white glossy
-
16238982Rocker 2gang, S.1, white glossy
-
16258982Rocker 2gang imprinted arrow symbol, S.1, white glossy
-
16208919Rocker imprinted arrows symbol, S.1/B.3/B.7, p. white glossy
-
16251606Rocker 2gang imprinted arrow symbol, B.3/B.7, ant., matt
-
16251909Rocker 2gang imprinted arrow symbol, S.1/B.3/B.7, p. white, matt, plastic
-
16258989Rocker 2gang imprinted arrow symbol, S.1/B.3/B.7, p. white glossy
-
16441404Rocker 2gang imprinted arrows symbol, B.7, al., matt, lacq.
-
16441606Rocker 2gang imprinted arrows symbol, B.3/B.7, ant., matt
-
16441909Rocker 2gang imprinted arrows symbol, S.1/B.3/B.7, p. white, matt, plastic
-
16448989Rocker 2gang imprinted arrows symbol, S.1/B.3/B.7, p. white glossy
-
16201616Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
-
75662785S.1/B.3/B.7 Push Button 2-gang, Thermostat/Label, Anthracite/Aluminium
-
75662780S.1/B.3/B.7 Push Button 2-gang, with Thermostat/Label, White/Polar White
-
80161780Push-button 1gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
€0.00 / * -
80161785Push-button 1gang, RGB LED, int. temp. sensor, KNX-S.1/B.3/B.7, f. ant. + al.
€0.00 / * -
80141180Push-button module 1gang, intg temp. sensor+bus coupl. unit, KNX-S.1/B.3/B.7
€0.00 / * -
80163785Push-button 3g, lab. field, RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7, f.ant.al.
€0.00 / * -
80162785Push-button 2gang, RGB LED, int. temp. sensor, KNX-S.1/B.3/B.7, f. ant. + al.
€0.00 / * -
80163780Push-button 3g, lab. field, RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7, f.wh.p.wh.
€0.00 / * -
80162780Push-button 2gang, RGB LED, int. temp. sensor, KNX - S.1/B.3/B.7, f. p.white
€0.00 / * -
80142180Push-button module 2gang, intg temp. sensor+bus coupl. unit, KNX-S.1/B.3/B.7
€0.00 / *
-
85342289IR motion detector comfort 2.2 m, S.1/B.3/B.7, polar white, glossy
-
85342283IR motion detector comfort 2.2 m, B.7, aluminium matt, lacquered
-
85342285IR motion detector comfort 2.2 m, S.1/B.3/B.7, anthracite matt
-
85342288IR motion detector comfort 2.2 m, S.1/B.3/B.7, polar white, matt
-
85342183Motion det. 2.2 m, S.1/B.7, al., matt, lacq.
-
85342185Motion det. 2.2 m, S.1/B.3/B.7, ant., matt
-
85342188Motion det. 2.2 m, S.1/B.3/B.7, p. white, matt, plastic
-
85341183Motion det. 1.1 m, S.1/B.7, al., matt, lacq.
-
85341185Motion det. 1.1 m, S.1/B.3/B.7, ant., matt
-
85341188Motion det. 1.1 m, S.1/B.3/B.7, p. white, matt, plastic
-
85341288IR motion detector comfort 1.1 m, S.1/B.3/B.7, polar white matt
-
85342282IR motion detector comfort 2.2 m, S.1, white glossy
-
85342189Motion det. 2.2 m, S.1/B.3/B.7, p. white glossy
-
85342182Motion det. 2.2 m, S.1, white glossy
-
85341189Motion det. 1.1 m, S.1/B.3/B.7, p. white glossy
-
85341182Motion det. 1.1 m, S.1, white glossy
-
85341289IR motion detector comfort 1.1 m, S.1/B.3/B.7, polar white glossy
-
85341282IR motion detector comfort 1.1 m, S.1, white glossy
-
85341283IR motion detector comfort 1.1 m, B.7, aluminium matt, lacquered
-
85341285IR motion detector comfort 1.1 m, S.1/B.3/B.7, anthracite matt
-
5031Rocker push-button NO contact Module insert
-
5035Series push-button 2 NO contacts with common input terminal
-
16409909Relay switch centre plate for hotel card, S.1/B.3/B.7, p. white, matt, plastic
-
16409906Relay switch centre plate for hotel card, S.1/B.3/B.7, ant., matt
-
16408984Relay switch centre plate for hotel card, S.1, al., matt, lacq.
-
5036Push-button change-over contact illuminated
-
3315428982High definition soc. out., S.1, white glossy
-
3315428989High definition soc. out., S.1/B.3/B.7, p. white glossy
-
3315421909High definition soc. out., S.1/B.3/B.7, p. white, matt, plastic
-
3315421606High definition soc. out., B.3/B.7, ant., matt
-
3315421404High definition soc. out., B.7, al., matt, lacq.
-
3315438989High definition soc. out. 90° plug connection, S.1/B.3/B.7, p. white glossy
-
3315431606High definition soc. out. 90° plug connection, B.3/B.7, ant., matt
-
11098989Intermediate ring for central plate, S.1/B.3/B.7, p. white glossy
-
11091909Intermediate ring for central plate, S.1/B.3/B.7, p. white, matt, plastic
-
11091606Intermediate ring for central plate, B.3/B.7, ant., matt
-
11091404Intermediate ring for central plate, B.7, al., matt, lacq.
-
11099089Adapter ring for centre plate 50 x 50 mm, S.1/B.3/B.7, p. white glossy
-
11091919Adapter ring for centre plate 50 x 50 mm, S.1/B.3/B.7, p. white, matt, plastic
-
11091616Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt
-
11098982Intermediate ring for central plate, S.1, white glossy
-
11099082Adapter ring for centre plate 50 x 50 mm, S.1, white glossy
-
15071606Centre plate for key switch/key push-button, B.3/B.7, ant., matt
-
1096190900Centre plate rotary knob 3-step switch, neutral position, S.1/B.3/B.7, pol wh
-
1084190900Centre plate rotary knob 3-step switch, Berker S.1/B.3/B.7, polar white matt
-
1084160600Centre plate rotary knob 3-step switch, Berker B.3/B.7, anthracite matt
-
1084140400Centre plate rotary knob 3-step switch, Berker B.7, alu matt, lacquered
-
11461909Centre plate f.pullcord switch/pullcord push-b., S.1/B.3/B.7, p.white matt plastic
-
11461606Centre plate for pullcord switch/pullcord push-button, B.3/B.7, ant., matt
-
11501909
-
85741188Blind time switch, display, S.1/B.3/B.7, p. white, matt, plastic
-
85741183Blind time switch, display, S.1/B.7, al., matt, lacq.
-
85241182Shutter push-button, S.1, white glossy
-
85241189Shutter push-button, S.1/B.3/B.7, p. white glossy
-
85741182Blind time switch, display, S.1, white glossy
-
85241188Shutter push-button, S.1/B.3/B.7, p. white, matt, plastic
-
85241185Shutter push-button, S.1/B.3/B.7, ant., matt
-
85241183Shutter push-button, S.1/B.7, al., matt, lacq.
-
85221100Blind insert comf, electronics
-
80960285Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, ant., matt
-
2873Rotary dimmer (R, L, LED), Soft locking, Light control
-
16441606Rocker 2gang imprinted arrows symbol, B.3/B.7, ant., matt
-
16441909Rocker 2gang imprinted arrows symbol, S.1/B.3/B.7, p. white, matt, plastic
-
16448989Rocker 2gang imprinted arrows symbol, S.1/B.3/B.7, p. white glossy
-
16201616Rocker imprinted arrows symbol, S.1/B.3/B.7, ant., matt
-
16201919Rocker imprinted arrows symbol, S.1/B.3/B.7, p. white, matt, plastic
-
16208919Rocker imprinted arrows symbol, S.1/B.3/B.7, p. white glossy
-
47238982SCHUKO soc. out., enhncd contact prot., S.1, white glossy
-
47438982SCHUKO soc. out., S.1, white glossy
-
80960282Cover for 1gang for push-button module, clearlens, S.1/B.3/B.7, white glossy
-
14098989Centre plate for FCC soc. out. 2gang, S.1/B.3/B.7, p. white glossy
-
11371606Centre plate f. rot. dimmer/rot. potentiometer, setting knob, B.3/B.7, ant. matt
-
11371909Cen. plate f.rot. dimmer/ potentiometer, setting knob, S.1/B.3/B.7, p.wh.m.plas.
-
14071404Centre plate for FCC soc. out., B.7, al., matt, lacq.
-
14071606Centre plate for FCC soc. out., B.3/B.7, ant., matt
-
14071909Centre plate for FCC soc. out., S.1/B.3/B.7, p. white, matt, plastic
-
14078989Centre plate for FCC soc. out., S.1/B.3/B.7, p. white glossy
-
14091404Centre plate for FCC soc. out. 2gang, B.7, al., matt, lacq.
-
14091606Centre plate for FCC soc. out. 2gang, B.3/B.7, ant., matt
-
85141188Button 1gang, S.1/B.3/B.7, p. white, matt, plastic
-
85141185Button 1gang, S.1/B.3/B.7, ant. matt, lacq.
-
85141183Button 1gang, S.1/B.7, al., matt, lacq.
-
85142188Button 2gang, S.1/B.3/B.7, p. white, matt, plastic
-
85142185Button 2gang, S.1/B.3/B.7, ant. matt, lacq.
-
85142183Button 2gang, S.1/B.7, al., matt, lacq.
-
85141182Button 1gang, S.1, white glossy
-
85141189Button 1gang, S.1/B.3/B.7, p. white glossy
-
85142182Button 2gang, S.1, white glossy
-
85142189Button 2gang, S.1/B.3/B.7, p. white glossy
-
10091919Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white, matt, plastic
-
10098982Blind plugwithCentre plate, S.1, white glossy
-
6710098982Blind plug centre plate, base + spreader claws, S.1, white glossy
-
10098989Blind plug centre plate, S.1/B.3/B.7, p. white glossy
-
10091909Blind plug centre plate, S.1/B.3/B.7, p. white, matt, plastic
-
10091606Blind plug centre plate, B.3/B.7, ant., matt
-
10098919Blind plug centre plate, screw-on, S.1/B.3/B.7, p. white glossy
-
6710098989Blind plug centre plate, base + spreader claws, S.1/B.3/B.7, p. white glossy
-
6710091909Blind plug centre plate, base+spreader claws, S.1/B.3/B.7, p.white matt plastic
-
6710091606Blind plug centre plate, base + spreader claws, B.3/B.7, ant., matt
-
6710091404Blind plug centre plate, B.7, al., matt, lacq.
Referenced by
Technical properties
-
Number of gangs5
-
ColourWhite
-
RAL codeSimilar to RAL 1013
-
Surface finishGlossy
-
MaterialDuroplastic, Metal
-
TreatmentUntreated
-
Height80.50 mm
-
Width365 mm
-
Depth9.50 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionHorizontal, Vertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 10158982
Frame 5gang, S.1, white glossy
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1229
PDF397,91 kB