Rotary dimmer (R, L, LED), Soft locking, Light control 2873
EAN
4011334218715
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (14)Compatible products
-
Referenced by 268 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Electric current
-
Control current100 - 100 mA
Materials
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Height82 mm
-
Width82 mm
-
Depth67 mm
Architecture
-
Control/operation elementPush & rotative switch
Lighting
-
Dimmable 230 V LED lamp3 - 100 W
Texts
-
Dimming principlePhase cut-on
-
FuseShort-circuit and overload-proof (fine-wire fuse), With spare fuse
-
VoltageVoltage test possible without dismantling
-
Installation modeWith spreader claws
-
Type of connectionWith plug-in terminals
-
TerminalWith terminal for base load from mains isolator
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 2873
Rotary dimmer (R, L, LED), Soft locking, Light control
PDF -
Installation manual
Manual for 2873 - Rotary dimmer (R, L, LED) (EN, 2016-11)
Installation manual en-GB 2016-11-24
PDF1022,11 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-08-03
PDF254,83 kB
More documentation