Centre plate f. rot. dimmer/potentiometer, setting knob, B.7, al. matt lacq. 11371404
Complete your system
Must-have accessories
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height56 mm
-
Width56 mm
-
Depth16.30 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 11371404
Centre plate f. rot. dimmer/potentiometer, setting knob, B.7, al. matt lacq.
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1228
PDF377,45 kB
More documentation