1-10 V rot. potentiometer, soft-lock, light control 289110
EAN
4011334255765
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (14)Compatible products
-
Referenced by 268 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Connectivity
-
Dimming DALINo
Dimensions
-
Diameter axis4 mm
-
Height71 mm
-
Width71 mm
-
Depth40 mm
Electric current
-
Control current50 - 50 mA
-
Switching current6 A
Texts
-
LightingE.g. for fluorescent lamps and LV halogen lamps
-
Type of connectionWith screw terminals
-
FuseShort-circuit and overload-proof (fine-wire fuse), With spare fuse
-
Related SystemsK.x, Q.x, R.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 289110
1-10 V rot. potentiometer, soft-lock, light control
PDF -
Installation manual
Manual for 289110-289610-92891xx - Rotary potentiometer (EN, 2012-06)
Installation manual en-GB 2020-01-01
PDF373,59 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-06-11
PDF291,38 kB
Declaration of Conformity
Declaration of conformity International 2021-06-11
PDF297,52 kB
More documentation