Rotary dimmer House electronics 283010
EAN
4011334236788
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (14)Compatible products
-
Referenced by 268 products available
Accessories mandatory
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialMetal, Plastic
Dimensions
-
Diameter axis4 mm
-
Height71 mm
-
Width71 mm
-
Depth61 mm
Architecture
-
Control/operation elementPush & rotative switch
Texts
-
Dimming principlePhase cut-on
-
FuseShort-circuit and overload-proof (fine-wire fuse)
-
Installation modeWith spreader claws
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 283010
Product data sheet en-GB 2025-11-08
PDF -
Installation manual
Manual for 283010-286010 - Rotary dimmer 400 W/600 W (DE-EN-NL-FR-NO-ES, 2012-09)
Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01
PDF2,27 MB
Manual for 283010-286010 - Rotary dimmer 400 W/600 W (EN, 2012-09)
Installation manual en-GB 2020-01-01
PDF383,00 kB
More documentation