USB/3.5 mm audio soc. out., S.1/B.3/B.7, p. white glossy 3315398989
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 3 products available
Compatible products
-
Referenced by 15 products available
Complete your system
Referenced by
Technical properties
Connection
-
Connector/plug typeUSB
-
Number of connections2
Dimensions
-
Depth36.40 mm
-
Height71 mm
-
Width71 mm
-
Built-in depth24.90 mm
Equipment
-
With dust coverNo
-
With hinged lidNo
-
ShieldedYes
Materials
-
MaterialMetal, Plastic
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishGlossy
-
TreatmentUntreated
Safety
-
Ingress Protection (IP) classIP20
Connectivity
-
Mounting typeScrew mounting
Texts
-
Installation modeWithout spreader claws
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 3315398989
USB/3.5 mm audio soc. out., S.1/B.3/B.7, p. white glossy
PDF -
Installation manual
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
Installation manual en-GB, de-DE 2023-01-06
PDF3,31 MB
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
Installation manual en-GB, de-DE 2023-04-13
PDF3,31 MB
More documentation