Complete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available
Compatible products
-
Referenced by 15 products available
Complete your system
Referenced by
Technical properties
Connection
-
Connector/plug typeUSB
-
Number of connections2
Frequency
-
Audio frequency20 - 20 Hz
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialMetal, Plastic
-
TreatmentUntreated
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth36.40 mm
-
Built-in depth flush-mounted boxes27 mm
-
Built-in depth24.90 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
ShieldedYes
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsS.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 3315391909
USB socket outlet
PDF -
Installation manual
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
Installation manual en-GB, de-DE 2023-01-06
PDF3,31 MB
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
Installation manual en-GB, de-DE 2023-04-13
PDF3,31 MB
More documentation