The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker S.1
    • Commu­nic­a­tion tech­no­logy - Berker S.1
    • 3315391606
    EAN
    4011334330158
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker S.1

    USB/3.5 mm audio soc. out., B.3/B.7, ant., matt 3315391606

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    USB/3.5 mm audio soc. out., B.3/B.7, ant., matt

    3315391606

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      USB
    • Number of connec­tions
      2
    Dimen­sions
    • Depth
      36.40 mm
    • Height
      71 mm
    • Width
      71 mm
    • Built-in depth
      24.90 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    • Shielded
      Yes
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Anthra­cite
    • RAL code
      Similar to RAL 7021
    • Surface finish
      Matt
    • Treat­ment
      Untreated, Varnished
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Screw mounting
    Texts
    • Install­a­tion mode
      Without spreader claws

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 3315391606
    PDF
    RoHS report 3315391606
    PDF

    Downloads

    • Image 3315391606  | Hager

      Product Image 3315391606

    • Product datasheet

      Image Hager Product data sheet 3315391606  | Hager

      Hager Product data sheet 3315391606

      USB/3.5 mm audio soc. out., B.3/B.7, ant., matt

      PDF
    • Installation manual

      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)

      Installation manual en-GB, de-DE 2023-01-06

      PDF
      3,31 MB
      Image Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)  | Hager

      Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)

      Installation manual en-GB, de-DE 2023-04-13

      PDF
      3,31 MB
    More documentation

    Discover more of this product range

      5
    • 1
      11961909 - Centre plate for loudspeaker soc. out., S.1/B.3/B.7, p. white, matt, plastic
      11961909
      Centre plate for loudspeaker soc. out., S.1/B.3/B.7, p. white, matt, plastic
    • 2
      3315411606 - VGA soc. out., screw-in lift terminals, B.3/B.7, ant., matt
      3315411606
      VGA soc. out., screw-in lift terminals, B.3/B.7, ant., matt
    • 3
      3315391909 - USB socket outlet
      3315391909
      USB socket outlet
    • 4
      12031606 - Centre plate for aerial soc. 2-/3hole, B.3/B.7, ant., matt
      12031606
      Centre plate for aerial soc. 2-/3hole, B.3/B.7, ant., matt
    • 5
      3315431606 - High definition soc. out. 90° plug connection, B.3/B.7, ant., matt
      3315431606
      High definition soc. out. 90° plug connection, B.3/B.7, ant., matt

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability