The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Radio frequency solu­tions
    • KNX Radio - quick­link
    • 85655182
    EAN
    4011334369356
    Packaging
    1 Piece
    • KNX Radio - quick­link

    KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy 85655182

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy

    85655182

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 3 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 10148982

      Frame 4gang, S.1, white glossy

      €0.00  / *
    • 10128982

      Frame 2gang, S.1, white glossy

      €0.00  / *
    • 10158982

      Frame 5gang, S.1, white glossy

      €0.00  / *

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      quick­link
    Voltage
    • Oper­ating voltage
      3 - 3 V
    Equip­ment
    • Number of chan­nels
      2
    • Trans­mitter duty cycle
      1 %
    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Dimen­sions
    • Assem­bling height
      14 mm
    Mater­ials
    • Colour
      White
    • Material
      Ther­mo­plastic
    • RAL code
      Similar to RAL 1013
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)
    • Protec­tion
      With dismant­ling protec­tion
    • Voltage
      Power supply via solar cells
    • Install­a­tion mode
      For flat surface mounting and exten­sion of combin­a­tions

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 85655182
    PDF
    RoHS report 85655182
    PDF

    Downloads

    • Image 85655182  | Hager

      Product Image 85655182

    • Product datasheet

      Image Hager Product data sheet 85655182  | Hager

      Hager Product data sheet 85655182

      KNX radio wall-transmitter 1gang flat solar quicklink, S.1, white glossy

      PDF
    • Installation manual

      Image Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)  | Hager

      Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)

      Installation manual en-GB, pl-PL 2012-03-19

      PDF
      1,26 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • KNX product database

      Image KNX Database (from ETS3) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)  | Hager

      KNX Database (from ETS3) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)

      KNX product database International 2020-01-01

      VD5
      14,64 MB
      Image KNX Database (from ETS4) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)  | Hager

      KNX Database (from ETS4) for 856551xx-856552xx - KNX radio wall-transmitter 1gang flat quicklink (V101)

      KNX product database International 2020-01-01

      KNXPROD
      12,24 MB
    • Application Guide

      Image Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)  | Hager

      Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)

      Application Guide en-GB, pl-PL 2013-01-16

      PDF
      1,34 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      292,46 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      290,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85145131 - KNX radio button 1gang quicklink, R.1/R.3/1930/R.cl., black glossy
      85145131
      KNX radio button 1gang quicklink, R.1/R.3/1930/R.cl., black glossy
    • 2
      TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
      TRM691E
      Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    • 3
      85656231 - KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
      85656231
      KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
    • 4
      TRM690G - Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
      TRM690G
      Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
    • 5
      85421200 - Universal touch dimmer 1gang, electronics
      85421200
      Universal touch dimmer 1gang, electronics

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability