The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Building manage­ment system KNX
  • Radio frequency solu­tions
  • KNX Radio - quick­link
  • TU406
  • Building manage­ment system KNX

6-channel remote control TU406

EAN
3250616014060
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

6-channel remote control

TU406

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Frequency
  • Frequency trans­mis­sion
    868 - 868 MHz
  • Radio trans­mis­sion frequency
    868.30 MHz
Voltage
  • Oper­ating voltage
    6 - 6 V
Func­tions
  • Max. radio trans­mis­sion range outdoors
    100 m
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Controls and indic­ators
  • Number of buttons
    6
Safety
  • Ingress Protec­tion (IP) class
    IP30
Use condi­tions
  • Oper­ating temper­ature
    0 - 45 °C
Mater­ials
  • Colour
    Polar white
Dimen­sions
  • Height
    133.6 mm
  • Width
    50.2 mm
  • Depth
    16 mm
Equip­ment
  • With battery
    Yes
Battery
  • Battery life
    5 years
Texts
  • Func­tion
    Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration TU406
PDF
Hager RoHS report TU406
PDF

Downloads

  • Image TU406  | Hager

    Product Image TU406

  • Product datasheet

    Image Hager Product data sheet TU406  | Hager

    Hager Product data sheet TU406

    6-channel remote control

    PDF
  • Operating manual

    Image Operating manual en-GB, fr-FR, de-DE, nl-NL 2022-03-24  | Hager

    Operating manual en-GB, fr-FR, de-DE, nl-NL 2022-03-24

    PDF
    1,90 MB
  • Product attachment

    Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

    Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

    Product attachment International 2020-01-01

    PDF
    1,18 MB
  • KNX product database

    Image Logiciel d'application ETS du TU406  | Hager

    Logiciel d'application ETS du TU406

    KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

    KNXPROD
    159,17 kB
    Image Logiciel d'application ETS du TU406  | Hager

    Logiciel d'application ETS du TU406

    KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

    VD5
    240,98 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2025-07-08

    PDF
    117,53 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2025-07-08

    PDF
    124,06 kB
More documentation

Discover more of this product range

    5
  • 1
    85346139 - KNX radio motion det. comf 2.2 m quicklink, R.1/R.3/1930/R.cl., p. white glossy
    85346139
    KNX radio motion det. comf 2.2 m quicklink, R.1/R.3/1930/R.cl., p. white glossy
  • 2
    85656231 - KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
    85656231
    KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
  • 3
    TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    TRM694G
    Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
  • 4
    85145179 - KNX radio button 1gang quicklink, K.1, p. white glossy
    85145179
    KNX radio button 1gang quicklink, K.1, p. white glossy
  • 5
    85145177 - KNX radio button 1gang quicklink, K.5, al., matt, lacq.
    85145177
    KNX radio button 1gang quicklink, K.5, al., matt, lacq.

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability