Power supply for KNX radio application module, KNX Radio 85020100
EAN
4011334375869
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
See All (18)Compatible products
-
Referenced by 18 products available
Accessories mandatory
Referenced by
Technical properties
Settings
-
Supported configuration modequicklink
Connectivity
-
With bus system KNX radioYes
-
Mounting typeClaw mounting, Screw connection
Use conditions
-
Operating temperature-5 - 45 °C
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Operating voltage230 - 230 V
Dimensions
-
Built-in depth22 mm
Materials
-
MaterialMetal, Plastic
Texts
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation