The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Radio frequency solu­tions
    • KNX Radio - quick­link
    • 85745175
    EAN
    4011334375609
    Packaging
    1 Piece
    • KNX Radio - quick­link

    KNX radio blind time switch quicklink, display, K.1, ant. matt, lacq. 85745175

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX radio blind time switch quicklink, display, K.1, ant. matt, lacq.

    85745175

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    85020100
    85020100
    Power supply for KNX radio application module, KNX Radio
    Add to a list
    Add to a list
    85221100
    85221100
    Blind insert comf, electronics
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 42 products available

    Referenced by

    • 13437003

      Frame 4gang vert., K.5, al., al. anodised

      €0.00  / *
    • 13837006

      Frame 4gang hor., K.1, ant. matt, lacq.

      €0.00  / *
    • 13737004

      Frame 3gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13637004

      Frame 2gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13837004

      Frame 4gang hor., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13437004

      Frame 4gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13537004

      Frame 5gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 85020100

      Power supply for KNX radio application module, KNX Radio

      €0.00  / *
    • 85221100

      Blind insert comf, electronics

      €0.00  / *
    • 13337004

      Frame 3gang vert., K.5, stainless steel, metal matt finish

      €0.00  / *
    • 13537003

      Frame 5gang vert., K.5, al., al. anodised

      €0.00  / *
    • 13337003

      Frame 3gang vert., K.5, al., al. anodised

      €0.00  / *
    • 13937003

      Frame 5gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13837003

      Frame 4gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13737003

      Frame 3gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13637003

      Frame 2gang hor., K.5, al., al. anodised

      €0.00  / *
    • 13537006

      Frame 5gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13437006

      Frame 4gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13337006

      Frame 3gang vert., K.1, ant. matt, lacq.

      €0.00  / *
    • 13937006

      Frame 5gang hor., K.1, ant. matt, lacq.

      €0.00  / *

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      quick­link
    Connectivity
    • With bus system KNX radio
      Yes
    • Radio protocol
      KNX Radio
    Equip­ment
    • Number of chan­nels
      2
    • Summer­-/win­ter­time switchover
      Yes
    Scope of delivery
    • Bus connec­tion included
      Yes
    Func­tions
    • Runtime
      2 min
    • Astro time shift
      2 h
    • Battery backup
      8 h
    • Power reserve in years
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Colour
      Anthra­cite
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, 1 up/down oper­ating mode, Config­ur­able trans­mis­sion and/or recep­tion beha­viour, With keylock, Party func­tion, no execu­tion of auto­matic, radio and exten­sion unit commands (lock­-out protec­tion), Reset func­tion (to factory setting)
    • Protec­tion
      With dismant­ling protec­tion
    Capa­city
    • Number of modules
      0
    Dimen­sions
    • Height
      55 mm
    • Width
      70 mm
    • Depth
      30 mm
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 85745175
    PDF
    RoHS report 85745175
    PDF

    Downloads

    • Image 85745175  | Hager

      Product Image 85745175

    • Product datasheet

      Image Hager Product data sheet 85745175  | Hager

      Hager Product data sheet 85745175

      KNX radio blind time switch quicklink, display, K.1, ant. matt, lacq.

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-05-23  | Hager

      Installation manual en-GB 2022-05-23

      PDF
      1,26 MB
    • KNX product database

      Image ETS4-ETS5 (vers. 1.1.1) - KNX Database for KNX radio shutter timer quicklink  | Hager

      ETS4-ETS5 (vers. 1.1.1) - KNX Database for KNX radio shutter timer quicklink

      KNX product database International 2020-01-01

      KNXPROD
      15,64 MB
      Image KNX Database (from ETS3) for 857451xx - KNX radio blind time switch quicklink (V100)  | Hager

      KNX Database (from ETS3) for 857451xx - KNX radio blind time switch quicklink (V100)

      KNX product database International 2020-01-01

      VD5
      18,69 MB
      Image KNX Database (from ETS4) for 857451xx - KNX radio blind time switch quicklink (V100)  | Hager

      KNX Database (from ETS4) for 857451xx - KNX radio blind time switch quicklink (V100)

      KNX product database International 2020-01-01

      KNXPROD
      15,64 MB
    • Application Guide

      Image Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52A)  | Hager

      Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52A)

      Application Guide en-GB, pl-PL 2013-01-16

      PDF
      2,26 MB
      Image Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52B)  | Hager

      Application description ETS for 857451xx - KNX radio blind time switch quicklink (EN, vers. 6T8013-52B)

      Application Guide en-GB, pl-PL 2012-09-13

      PDF
      3,60 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      288,56 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-05-04

      PDF
      286,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85145131 - KNX radio button 1gang quicklink, R.1/R.3/1930/R.cl., black glossy
      85145131
      KNX radio button 1gang quicklink, R.1/R.3/1930/R.cl., black glossy
    • 2
      TRM691E - Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
      TRM691E
      Module 1 flush mounted dimmer 200W, 2 wires + 2 inputs, KNX radio
    • 3
      85656231 - KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
      85656231
      KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy
    • 4
      TRM690G - Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
      TRM690G
      Module 1 flush mounted output 200W, 2 wires + 2 inputs, KNX radio
    • 5
      85421200 - Universal touch dimmer 1gang, electronics
      85421200
      Universal touch dimmer 1gang, electronics

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability